| Publication Date: |
|
| Last Update: |
|
| Current Version: | V1.9 |
| CVSS v3.1 Base Score: | 6.7 |
Siemens has identified the following specific workarounds and mitigations that customers can apply to reduce the risk:
Product-specific remediations or mitigations can be found in the section
Known Affected Products.
Please follow the General Security Recommendations.
As a general security measure, Siemens strongly recommends to protect network access to devices with appropriate mechanisms. In order to operate the devices in a protected IT environment, Siemens recommends to configure the environment according to Siemens' operational guidelines for Industrial Security (Download: https://www.siemens.com/cert/operational-guidelines-industrial-security), and to follow the recommendations in the product manuals. Additional information on Industrial Security by Siemens can be found at: https://www.siemens.com/industrialsecurity
This chapter describes all vulnerabilities (CVE-IDs) addressed in this security advisory. Wherever applicable, it also documents the product-specific impact of the individual vulnerabilities.
The SSH server on affected devices is configured to offer weak ciphers by default.
This could allow an unauthorized attacker in a man-in-the-middle position to read and modify any data passed over the connection between legitimate clients and the affected device.
| CVSS v3.1 Base Score | 6.7 |
| CVSS v3.1 Vector | CVSS:3.1/AV:A/AC:H/PR:N/UI:R/S:U/C:L/I:H/A:H/E:P/RL:U/RC:C |
| CWE | CWE-326: Inadequate Encryption Strength |
| V1.0 (2022-03-08): | Publication Date |
| V1.1 (2022-03-11): | Corrected the list of affected products and fix releases |
| V1.2 (2022-04-12): | Added acknowledgements |
| V1.3 (2022-06-14): | Corrected title, vulnerability description, CVSS vector and CWE ID; clarified that a fix release is currently not available for affected devices |
| V1.4 (2022-08-09): | Reflected a more accurate fix status in advisory |
| V1.5 (2022-11-08): | Reflect information about an upcoming fix. Highlight version lines of the affected devices |
| V1.6 (2022-12-13): | Added fix for RUGGEDCOM ROS V5.X devices |
| V1.7 (2023-03-14): | Added missing affected products. Added fix for RUGGEDCOM ROS devices using V4.X |
| V1.8 (2023-11-14): | Added missing affected products: RUGGEDCOM RS416v2 V4.X, RUGGEDCOM RS416Pv2 V4.X. Adjusted the name of RUGGEDCOM RS416v2 V5.X, RUGGEDCOM RS416Pv2 V5.X (added reference to V5.X). Added RUGGEDCOM RSG2100P (32M) for V4.x and V5.x. |
| V1.9 (2025-08-12): | Added RUGGEDCOM RSG2100P (32M) for V4.x and V5.x |