SSA-786743: Code Injection Vulnerability in Advanced Reporting for Desigo CC and Desigo CC Compact
Publication Date:
2020-08-11
Last Update:
2020-08-11
Current Version:
V1.0
CVSS v3.1 Base Score:
9.8
SUMMARY
The extension module Advanced Reporting for Desigo CC and Desigo CC Compact contains a code injection vulnerability, which could be exploited if the extension module is installed on the server and configured.
Siemens has released patches for the affected products and recommends specific countermeasures for unpatched systems.
AFFECTED PRODUCTS AND SOLUTION
WORKAROUNDS AND MITIGATIONS
Siemens has identified the following specific workarounds and mitigations that customers can apply to reduce the risk:
If the extension module Advanced Reporting is already installed, apply the patch as documented above
In all other cases avoid the installation of the extension module from existing deliveries of Desigo CC or Desigo CC Compact software, until you receive an updated version of the software that includes the patch already.
GENERAL SECURITY RECOMMENDATIONS
As a general security measure Siemens strongly recommends to protect network access to affected products with appropriate mechanisms. It is advised to follow recommended security practices in order to run the devices in a protected IT environment.
PRODUCT DESCRIPTION
Desigo CC is the integrated building management platform for managing high-performing buildings. With its open design, it has been developed to create comfortable, safe and efficient facilities. It is easily scalable from simple single-discipline systems to fully integrated buildings.
Desigo CC Compact extends the portfolio with a tailored solution for small and medium-sized buildings.
Advanced Reporting for Desigo CC and Desigo CC Compact is an optional extension module that allows customers to create sophisticated reports with many widgets (e.g. bar-charts, …) to monitor and compare over time selected KPIs.
VULNERABILITY CLASSIFICATION
The vulnerability classification has been performed by using the CVSS scoring system in version 3.1
(CVSS v3.1) (https://www.first.org/cvss ). The CVSS environmental score is specific to the customer’s
environment and will impact the overall CVSS score. The environmental score should therefore be
individually defined by the customer to accomplish final scoring.
An additional classification has been performed using the CWE classification, a community-developed
list of common software security weaknesses. This serves as a common language and as a baseline for
weakness identification, mitigation, and prevention efforts. A detailed list of CWE classes can be found
at: https://cwe.mitre.org/ .
Vulnerability CVE-2020-10055
Affected applications are delivered with a 3rd party component (BIRT) that contains a remote code execution vulnerability if the Advanced Reporting Engine is enabled.
The vulnerability could allow a remote unauthenticated attacker to execute arbitrary commands on the server with SYSTEM privileges.
CVSS v3.1 Base Score
9.8
CVSS Vector
CVSS:3.1/AV:N/AC:L/PR:N/UI:N/S:U/C:H/I:H/A:H/E:F/RL:O/RC:C
CWE:
CWE-94: Improper Control of Generation of Code (‘Code Injection’)
ADDITIONAL INFORMATION
For further inquiries on security vulnerabilities in Siemens products and solutions, please contact the
Siemens ProductCERT:
https://www.siemens.com/cert/advisories
HISTORY DATA
V1.0 (2020-08-11): Publication Date
TERMS OF USE
Siemens Security Advisories are subject to the terms and conditions contained in Siemens’ underlying
license terms or other applicable agreements previously agreed to with Siemens (hereinafter "License
Terms"). To the extent applicable to information, software or documentation made available in or through
a Siemens Security Advisory, the Terms of Use of Siemens’ Global Website (https://www.siemens.com/terms_of_use , hereinafter "Terms of Use"), in particular Sections 8-10 of the Terms of Use, shall apply
additionally. In case of conflicts, the License Terms shall prevail over the Terms of Use.