| Publication Date: |
|
| Last Update: |
|
| Current Version: | V1.1 |
| CVSS v3.1 Base Score: | 4.6 |
| CVSS v4.0 Base Score: | 5.1 |
| Affected Product and Versions | Remediation |
|---|---|
|
All versions >= V3.2.3 < V3.2.4 only when manufactured between LQN231003... and LQN231215... ( with LQNYYMMDD...) affected by CVE-2024-21483 |
Update to V3.2.4 or later version
|
|
All versions >= V3.2.3 < V3.2.4 only when manufactured between LQN231003... and LQN231215... ( with LQNYYMMDD...) affected by CVE-2024-21483 |
Update to V3.2.4 or later version
|
|
All versions >= V3.2.3 < V3.2.4 only when manufactured between LQN231003... and LQN231215... ( with LQNYYMMDD...) affected by CVE-2024-21483 |
Update to V3.2.4 or later version
|
|
All versions >= V3.2.3 < V3.2.4 only when manufactured between LQN231003... and LQN231215... ( with LQNYYMMDD...) affected by CVE-2024-21483 |
Update to V3.2.4 or later version
|
Siemens has identified the following specific workarounds and mitigations that customers can apply to reduce the risk:
Product-specific remediations or mitigations can be found in the section
Affected Products and Solution.
Please follow the General Security Recommendations.
As a general security measure, Siemens strongly recommends to protect network access to devices with appropriate mechanisms. In order to operate the devices in a protected IT environment, Siemens recommends to configure the environment according to Siemens' operational guidelines for Industrial Security (Download: https://www.siemens.com/cert/operational-guidelines-industrial-security), and to follow the recommendations in the product manuals. Additional information on Industrial Security by Siemens can be found at: https://www.siemens.com/industrialsecurity
This chapter describes all vulnerabilities (CVE-IDs) addressed in this security advisory. Wherever applicable, it also documents the product-specific impact of the individual vulnerabilities.
The read out protection of the internal flash of affected devices was not properly set at the end of the manufacturing process.
An attacker with physical access to the device could read out the data.
| CVSS v3.1 Base Score | 4.6 |
| CVSS v3.1 Vector | CVSS:3.1/AV:P/AC:L/PR:N/UI:N/S:U/C:H/I:N/A:N |
| CVSS v4.0 Base Score | 5.1 |
| CVSS v4.0 Vector | CVSS:4.0/AV:P/AC:L/AT:N/PR:N/UI:N/VC:H/VI:N/VA:N/SC:N/SI:N/SA:N |
| CWE | CWE-284: Improper Access Control |
| V1.0 (2024-03-12): | Publication Date |
| V1.1 (2024-09-10): | Corrected fix version from V3.3.0 to V3.2.4 |