| Publication Date: |
|
| Last Update: |
|
| Current Version: | V1.9 |
| CVSS v3.1 Base Score: | 6.7 |
| Affected Product and Versions | Remediation |
|---|---|
|
All versions < V3.2 |
Update to V3.2 or later version
|
|
All versions < V3.2 |
Update to V3.2 or later version
|
|
All versions < V3.2 |
Update to V3.2 or later version
|
|
All versions < V3.3 |
Update to V3.3 or later version
|
|
All versions < V11.3 |
Update to V11.3 or later version
|
|
V8.0 |
Update to V8.1 or later version
|
|
All versions < V2.6 only affected by CVE-2020-7588, CVE-2020-7587 |
Update to V2.6 or later version
|
|
All versions < V8.0 only affected by CVE-2020-7588, CVE-2020-7587 |
Update to V8.0 or later version
|
|
All versions |
|
|
All versions < V3.0 SP1 |
Update to V3.0 SP1 or later version
|
|
All versions < V15.1 Update 5 |
Update to V15.1 Update 5 or later version
|
|
All versions < V16 Update 2 |
Update to V16 Update 2 or later version
|
|
All versions < V15.1 Update 4 |
Update to V15 Update 4 or later version
|
|
All versions < V16 Update 1 |
Update to V16 Update 1 or later version
|
|
All versions < V15.1 Update 3 |
Update to V15 Update 3 or later version
|
|
All versions < V16 Update 1 |
Update to V16 Update 1 or later version
|
Siemens has identified the following specific workarounds and mitigations that customers can apply to reduce the risk:
C:\Program.exe, C:\Program Files\Common.exe, or C:\Program Files\Common Files\Siemens\Automation\Simatic.exe
As a general security measure, Siemens strongly recommends to protect network access to devices with appropriate mechanisms. In order to operate the devices in a protected IT environment, Siemens recommends to configure the environment according to Siemens' operational guidelines for Industrial Security (Download: https://www.siemens.com/cert/operational-guidelines-industrial-security), and to follow the recommendations in the product manuals.
Additional information on Industrial Security by Siemens can be found at: https://www.siemens.com/industrialsecurity
The vulnerability classification has been performed by using the CVSS scoring system in version 3.1 (CVSS v3.1) (https://www.first.org/cvss/). The CVSS environmental score is specific to the customer’s environment and will impact the overall CVSS score. The environmental score should therefore be individually defined by the customer to accomplish final scoring.
An additional classification has been performed using the CWE classification, a community-developed list of common software security weaknesses. This serves as a common language and as a baseline for weakness identification, mitigation, and prevention efforts. A detailed list of CWE classes can be found at: https://cwe.mitre.org/.
| CVSS v3.1 Base Score | 6.7 |
| CVSS Vector | CVSS:3.1/AV:L/AC:L/PR:H/UI:N/S:U/C:H/I:H/A:H/E:P/RL:O/RC:C |
| CWE | CWE-428: Unquoted Search Path or Element |
Sending multiple specially crafted packets to the affected service could cause a partial remote denial-of-service, that would cause the service to restart itself.
On some cases the vulnerability could leak random information from the remote service.
| CVSS v3.1 Base Score | 6.5 |
| CVSS Vector | CVSS:3.1/AV:N/AC:L/PR:N/UI:N/S:U/C:L/I:N/A:L/E:P/RL:O/RC:C |
| CWE | CWE-400: Uncontrolled Resource Consumption |
Sending a specially crafted packet to the affected service could cause a partial remote denial-of-service, that would cause the service to restart itself.
| CVSS v3.1 Base Score | 5.3 |
| CVSS Vector | CVSS:3.1/AV:N/AC:L/PR:N/UI:N/S:U/C:N/I:N/A:L/E:P/RL:O/RC:C |
| CWE | CWE-20: Improper Input Validation |
| V1.0 (2020-07-14): | Publication Date |
| V1.1 (2020-08-11): | Added solution for SIMATIC PCS neo |
| V1.2 (2020-09-08): | Added solution for SIMATIC STEP 7 (TIA Portal) V15 |
| V1.3 (2020-11-10): | Added solution for SIMOCODE ES |
| V1.4 (2020-12-08): | Added solution for Soft Starter ES |
| V1.5 (2021-02-09): | Added solution for SIMOCODE ES V15 and Soft Starter ES V15 |
| V1.6 (2021-03-09): | Added solution for SIMATIC IT Production Suite |
| V1.7 (2021-04-13): | Added solution for Opcenter Intelligence |
| V1.8 (2021-07-13): | Added solution for SIMATIC IT LMS |
| V1.9 (2022-08-09): | No fix planned for SIMATIC Notifier Server for Windows; corrected fix version information for SIMOCODE ES and Soft Starter ES |