Publication Date:
Last Update:
Current Version: V1.0
CVSS v3.1 Base Score: 9.8
Affected Product and Versions Remediation

All versions < V8.10.0.6
Update to V8.10.0.6 or later version

All versions < V8.10.0.6
Update to V8.10.0.6 or later version

All versions < V8.10.0.6
Update to V8.10.0.6 or later version
  • CVE-2023-22779, CVE-2023-22780, CVE-2023-22781, CVE-2023-22782, CVE-2023-22783, CVE-2023-22784, CVE-2023-22785, CVE-2023-22786: Enable cluster-security via the cluster-security command
  • Restrict the command line interface and web-based management interfaces to a dedicated layer 2 segment/VLAN and/or controll them by firewall policies at layer 3 and above
  • CVE-2023-22787: Block access to port UDP/8211 from untrusted networks

Product-specific remediations or mitigations can be found in the section Affected Products and Solution.
Please follow the General Security Recommendations.

As a general security measure, Siemens strongly recommends to protect network access to devices with appropriate mechanisms. In order to operate the devices in a protected IT environment, Siemens recommends to configure the environment according to Siemens' operational guidelines for Industrial Security (Download: https://www.siemens.com/cert/operational-guidelines-industrial-security), and to follow the recommendations in the product manuals. Additional information on Industrial Security by Siemens can be found at: https://www.siemens.com/industrialsecurity

Un-/Collapse All

The vulnerability classification has been performed by using the CVSS scoring system in version 3.1 (CVSS v3.1) (https://www.first.org/cvss/). The CVSS environmental score is specific to the customer’s environment and will impact the overall CVSS score. The environmental score should therefore be individually defined by the customer to accomplish final scoring.

An additional classification has been performed using the CWE classification, a community-developed list of common software security weaknesses. This serves as a common language and as a baseline for weakness identification, mitigation, and prevention efforts. A detailed list of CWE classes can be found at: https://cwe.mitre.org/.

CVSS v3.1 Base Score 9.8
CVSS Vector CVSS:3.1/AV:N/AC:L/PR:N/UI:N/S:U/C:H/I:H/A:H/E:P/RL:O/RC:C
CWE CWE-120: Buffer Copy without Checking Size of Input ('Classic Buffer Overflow')
CVSS v3.1 Base Score 9.8
CVSS Vector CVSS:3.1/AV:N/AC:L/PR:N/UI:N/S:U/C:H/I:H/A:H/E:P/RL:O/RC:C
CWE CWE-120: Buffer Copy without Checking Size of Input ('Classic Buffer Overflow')
CVSS v3.1 Base Score 9.8
CVSS Vector CVSS:3.1/AV:N/AC:L/PR:N/UI:N/S:U/C:H/I:H/A:H/E:P/RL:O/RC:C
CWE CWE-120: Buffer Copy without Checking Size of Input ('Classic Buffer Overflow')
CVSS v3.1 Base Score 9.8
CVSS Vector CVSS:3.1/AV:N/AC:L/PR:N/UI:N/S:U/C:H/I:H/A:H/E:P/RL:O/RC:C
CWE CWE-120: Buffer Copy without Checking Size of Input ('Classic Buffer Overflow')
CVSS v3.1 Base Score 9.8
CVSS Vector CVSS:3.1/AV:N/AC:L/PR:N/UI:N/S:U/C:H/I:H/A:H/E:P/RL:O/RC:C
CWE CWE-120: Buffer Copy without Checking Size of Input ('Classic Buffer Overflow')
CVSS v3.1 Base Score 9.8
CVSS Vector CVSS:3.1/AV:N/AC:L/PR:N/UI:N/S:U/C:H/I:H/A:H/E:P/RL:O/RC:C
CWE CWE-120: Buffer Copy without Checking Size of Input ('Classic Buffer Overflow')
CVSS v3.1 Base Score 9.8
CVSS Vector CVSS:3.1/AV:N/AC:L/PR:N/UI:N/S:U/C:H/I:H/A:H/E:P/RL:O/RC:C
CWE CWE-120: Buffer Copy without Checking Size of Input ('Classic Buffer Overflow')
CVSS v3.1 Base Score 9.8
CVSS Vector CVSS:3.1/AV:N/AC:L/PR:N/UI:N/S:U/C:H/I:H/A:H/E:P/RL:O/RC:C
CWE CWE-120: Buffer Copy without Checking Size of Input ('Classic Buffer Overflow')
CVSS v3.1 Base Score 7.5
CVSS Vector CVSS:3.1/AV:N/AC:L/PR:N/UI:N/S:U/C:N/I:N/A:H/E:P/RL:O/RC:C
CWE CWE-20: Improper Input Validation
CVSS v3.1 Base Score 7.2
CVSS Vector CVSS:3.1/AV:N/AC:L/PR:H/UI:N/S:U/C:H/I:H/A:H/E:P/RL:O/RC:C
CWE CWE-77: Improper Neutralization of Special Elements used in a Command ('Command Injection')
CVSS v3.1 Base Score 7.2
CVSS Vector CVSS:3.1/AV:N/AC:L/PR:H/UI:N/S:U/C:H/I:H/A:H/E:P/RL:O/RC:C
CWE CWE-77: Improper Neutralization of Special Elements used in a Command ('Command Injection')
CVSS v3.1 Base Score 7.2
CVSS Vector CVSS:3.1/AV:N/AC:L/PR:H/UI:N/S:U/C:H/I:H/A:H/E:P/RL:O/RC:C
CWE CWE-77: Improper Neutralization of Special Elements used in a Command ('Command Injection')
CVSS v3.1 Base Score 5.4
CVSS Vector CVSS:3.1/AV:A/AC:H/PR:L/UI:N/S:U/C:H/I:L/A:N/E:P/RL:O/RC:C
CWE CWE-200: Exposure of Sensitive Information to an Unauthorized Actor

Siemens SCALANCE W1750D is a brand-labeled device from Aruba. For more information regarding the listed vulnerabilities see the Aruba security advisory ARUBA-PSA-2023-006 https://www.arubanetworks.com/assets/alert/ARUBA-PSA-2023-006.txt

https://www.siemens.com/cert/advisories

V1.0 (2023-10-10): Publication Date