| Publication Date: |
|
| Last Update: |
|
| Current Version: | V1.2 |
| CVSS v3.1 Base Score: | 9.1 |
| Affected Product and Versions | Remediation |
|---|---|
|
All versions >= V1.17.3 < V1.18.0 only affected by CVE-2023-29129 |
|
|
All versions >= V1.16.4 < V1.17.3 |
|
|
All versions >= V2.3.0 < V2.4.0 only affected by CVE-2023-29129 |
|
|
All versions >= V2.2.0 < V2.3.0 |
|
|
All versions >= V3.3.1 < V3.6.1 only affected by CVE-2023-29129 |
|
|
All versions >= V3.1.9 < V3.3.1 |
|
|
All versions >= V3.3.0 < V3.6.0 only affected by CVE-2023-29129 |
|
|
All versions >= V3.1.8 < V3.3.0 |
|
|
All versions >= V3.1.9 < V3.2.7 |
|
|
All versions >= V3.1.8 < V3.2.6 |
|
|
All versions >= V3.3.1 < V3.3.15 only affected by CVE-2023-29129 |
|
|
All versions >= V3.3.0 < V3.3.14 only affected by CVE-2023-29129 |
|
Product-specific remediations or mitigations can be found in the section
Affected Products and Solution.
Please follow the General Security Recommendations.
As a general security measure, Siemens strongly recommends to protect network access to devices with appropriate mechanisms. In order to operate the devices in a protected IT environment, Siemens recommends to configure the environment according to Siemens' operational guidelines for Industrial Security (Download: https://www.siemens.com/cert/operational-guidelines-industrial-security), and to follow the recommendations in the product manuals.
Additional information on Industrial Security by Siemens can be found at: https://www.siemens.com/industrialsecurity
The vulnerability classification has been performed by using the CVSS scoring system in version 3.1 (CVSS v3.1) (https://www.first.org/cvss/). The CVSS environmental score is specific to the customer’s environment and will impact the overall CVSS score. The environmental score should therefore be individually defined by the customer to accomplish final scoring.
An additional classification has been performed using the CWE classification, a community-developed list of common software security weaknesses. This serves as a common language and as a baseline for weakness identification, mitigation, and prevention efforts. A detailed list of CWE classes can be found at: https://cwe.mitre.org/.
The affected versions of the module insufficiently verify the SAML assertions. This could allow unauthenticated remote attackers to bypass authentication and get access to the application.
For compatibility reasons, fix versions still contain this issue, but only when the recommended, default configuration option 'Use Encryption' is disabled.
| CVSS v3.1 Base Score | 9.1 |
| CVSS Vector | CVSS:3.1/AV:N/AC:L/PR:N/UI:N/S:U/C:H/I:H/A:N/E:P/RL:O/RC:C |
| CWE | CWE-303: Incorrect Implementation of Authentication Algorithm |
The affected versions of the module insufficiently verify the SAML assertions. This could allow unauthenticated remote attackers to bypass authentication and get access to the application.
This CVE entry describes the incomplete fix for CVE-2023-25957 in a specific non default configuration.
| CVSS v3.1 Base Score | 9.1 |
| CVSS Vector | CVSS:3.1/AV:N/AC:L/PR:N/UI:N/S:U/C:H/I:H/A:N/E:P/RL:O/RC:C |
| CWE | CWE-303: Incorrect Implementation of Authentication Algorithm |
| V1.0 (2023-03-14): | Publication Date |
| V1.1 (2023-06-13): | Added CVE-2023-29129 and the fix information also for non default configurations |
| V1.2 (2023-08-08): | Added additional release versions of Mendix SAML, where the fixes have been included |