Affected Product and Versions
Remediation
Expand children
RUGGEDCOM ROS V4.X family
RUGGEDCOM i800
All versions < V4.3.4
affected by
CVE-2017-12736
Expand children
RUGGEDCOM ROS V4.X NC products
RUGGEDCOM i800NC
All versions < V4.3.4
affected by
CVE-2017-12736
RUGGEDCOM i801NC
All versions < V4.3.4
affected by
CVE-2017-12736
RUGGEDCOM i802NC
All versions < V4.3.4
affected by
CVE-2017-12736
RUGGEDCOM i803NC
All versions < V4.3.4
affected by
CVE-2017-12736
RUGGEDCOM M2100NC
All versions < V4.3.4
affected by
CVE-2017-12736
RUGGEDCOM M2200NC
All versions < V4.3.4
affected by
CVE-2017-12736
RUGGEDCOM M969NC
All versions < V4.3.4
affected by
CVE-2017-12736
RUGGEDCOM RMC30NC
All versions < V4.3.4
affected by
CVE-2017-12736
RUGGEDCOM RMC8388NC V4.X
All versions < V4.3.4
affected by
CVE-2017-12736
RUGGEDCOM RP110NC
All versions < V4.3.4
affected by
CVE-2017-12736
RUGGEDCOM RS1600FNC
All versions < V4.3.4
affected by
CVE-2017-12736
RUGGEDCOM RS1600NC
All versions < V4.3.4
affected by
CVE-2017-12736
RUGGEDCOM RS1600TNC
All versions < V4.3.4
affected by
CVE-2017-12736
RUGGEDCOM RS400NC
All versions < V4.3.4
affected by
CVE-2017-12736
RUGGEDCOM RS401NC
All versions < V4.3.4
affected by
CVE-2017-12736
RUGGEDCOM RS416NC
All versions < V4.3.4
affected by
CVE-2017-12736
RUGGEDCOM RS416NCv2 V4.X
All versions < V4.3.4
affected by
CVE-2017-12736
RUGGEDCOM RS416PNC
All versions < V4.3.4
affected by
CVE-2017-12736
RUGGEDCOM RS416PNCv2 V4.X
All versions < V4.3.4
affected by
CVE-2017-12736
RUGGEDCOM RS8000ANC
All versions < V4.3.4
affected by
CVE-2017-12736
RUGGEDCOM RS8000HNC
All versions < V4.3.4
affected by
CVE-2017-12736
RUGGEDCOM RS8000NC
All versions < V4.3.4
affected by
CVE-2017-12736
RUGGEDCOM RS8000TNC
All versions < V4.3.4
affected by
CVE-2017-12736
RUGGEDCOM RS900GNC
All versions < V4.3.4
affected by
CVE-2017-12736
RUGGEDCOM RS900GNC(32M) V4.X
All versions < V4.3.4
affected by
CVE-2017-12736
RUGGEDCOM RS900GPNC
All versions < V4.3.4
affected by
CVE-2017-12736
RUGGEDCOM RS900LNC
All versions < V4.3.4
affected by
CVE-2017-12736
RUGGEDCOM RS900MNC-GETS-C01
All versions < V4.3.4
affected by
CVE-2017-12736
RUGGEDCOM RS900MNC-GETS-XX
All versions < V4.3.4
affected by
CVE-2017-12736
RUGGEDCOM RS900MNC-STND-XX
All versions < V4.3.4
affected by
CVE-2017-12736
RUGGEDCOM RS900MNC-STND-XX-C01
All versions < V4.3.4
affected by
CVE-2017-12736
RUGGEDCOM RS900NC
All versions < V4.3.4
affected by
CVE-2017-12736
RUGGEDCOM RS900NC(32M) V4.X
All versions < V4.3.4
affected by
CVE-2017-12736
RUGGEDCOM RS910LNC
All versions < V4.3.4
affected by
CVE-2017-12736
RUGGEDCOM RS910NC
All versions < V4.3.4
affected by
CVE-2017-12736
RUGGEDCOM RS920LNC
All versions < V4.3.4
affected by
CVE-2017-12736
RUGGEDCOM RS930LNC
All versions < V4.3.4
affected by
CVE-2017-12736
RUGGEDCOM RS940GNC
All versions < V4.3.4
affected by
CVE-2017-12736
RUGGEDCOM RS969NC
All versions < V4.3.4
affected by
CVE-2017-12736
RUGGEDCOM RSG2100NC
All versions < V4.3.4
affected by
CVE-2017-12736
RUGGEDCOM RSG2100NC(32M) V4.X
All versions < V4.3.4
affected by
CVE-2017-12736
RUGGEDCOM RSG2100PNC
All versions < V4.3.4
affected by
CVE-2017-12736
RUGGEDCOM RSG2100PNC (32M) V4.X
All versions < V4.3.4
affected by
CVE-2017-12736
RUGGEDCOM RSG2200NC
All versions < V4.3.4
affected by
CVE-2017-12736
RUGGEDCOM RSG2288NC V4.X
All versions < V4.3.4
affected by
CVE-2017-12736
RUGGEDCOM RSG2300NC V4.X
All versions < V4.3.4
affected by
CVE-2017-12736
RUGGEDCOM RSG2300PNC V4.X
All versions < V4.3.4
affected by
CVE-2017-12736
RUGGEDCOM RSG2488NC V4.X
All versions < V4.3.4
affected by
CVE-2017-12736
RUGGEDCOM RSG920PNC V4.X
All versions < V4.3.4
affected by
CVE-2017-12736
RUGGEDCOM i801
All versions < V4.3.4
affected by
CVE-2017-12736
RUGGEDCOM i802
All versions < V4.3.4
affected by
CVE-2017-12736
RUGGEDCOM i803
All versions < V4.3.4
affected by
CVE-2017-12736
RUGGEDCOM M2100
All versions < V4.3.4
affected by
CVE-2017-12736
RUGGEDCOM M2200
All versions < V4.3.4
affected by
CVE-2017-12736
RUGGEDCOM M969
All versions < V4.3.4
affected by
CVE-2017-12736
RUGGEDCOM RMC30
All versions < V4.3.4
affected by
CVE-2017-12736
RUGGEDCOM RMC8388 V4.X
All versions < V4.3.4
affected by
CVE-2017-12736
RUGGEDCOM RP110
All versions < V4.3.4
affected by
CVE-2017-12736
RUGGEDCOM RS1600
All versions < V4.3.4
affected by
CVE-2017-12736
RUGGEDCOM RS1600F
All versions < V4.3.4
affected by
CVE-2017-12736
RUGGEDCOM RS1600T
All versions < V4.3.4
affected by
CVE-2017-12736
RUGGEDCOM RS400
All versions < V4.3.4
affected by
CVE-2017-12736
RUGGEDCOM RS401
All versions < V4.3.4
affected by
CVE-2017-12736
RUGGEDCOM RS416
All versions < V4.3.4
affected by
CVE-2017-12736
RUGGEDCOM RS416P
All versions < V4.3.4
affected by
CVE-2017-12736
RUGGEDCOM RS416Pv2 V4.X
All versions < V4.3.4
affected by
CVE-2017-12736
RUGGEDCOM RS416v2 V4.X
All versions < V4.3.4
affected by
CVE-2017-12736
RUGGEDCOM RS8000
All versions < V4.3.4
affected by
CVE-2017-12736
RUGGEDCOM RS8000A
All versions < V4.3.4
affected by
CVE-2017-12736
RUGGEDCOM RS8000H
All versions < V4.3.4
affected by
CVE-2017-12736
RUGGEDCOM RS8000T
All versions < V4.3.4
affected by
CVE-2017-12736
RUGGEDCOM RS900
All versions < V4.3.4
affected by
CVE-2017-12736
RUGGEDCOM RS900 (32M) V4.X
All versions < V4.3.4
affected by
CVE-2017-12736
RUGGEDCOM RS900G
All versions < V4.3.4
affected by
CVE-2017-12736
RUGGEDCOM RS900G (32M) V4.X
All versions < V4.3.4
affected by
CVE-2017-12736
RUGGEDCOM RS900GP
All versions < V4.3.4
affected by
CVE-2017-12736
RUGGEDCOM RS900L
All versions < V4.3.4
affected by
CVE-2017-12736
RUGGEDCOM RS900M-GETS-C01
All versions < V4.3.4
affected by
CVE-2017-12736
RUGGEDCOM RS900M-GETS-XX
All versions < V4.3.4
affected by
CVE-2017-12736
RUGGEDCOM RS900M-STND-C01
All versions < V4.3.4
affected by
CVE-2017-12736
RUGGEDCOM RS900M-STND-XX
All versions < V4.3.4
affected by
CVE-2017-12736
RUGGEDCOM RS900W
All versions < V4.3.4
affected by
CVE-2017-12736
RUGGEDCOM RS910
All versions < V4.3.4
affected by
CVE-2017-12736
RUGGEDCOM RS910L
All versions < V4.3.4
affected by
CVE-2017-12736
RUGGEDCOM RS910W
All versions < V4.3.4
affected by
CVE-2017-12736
RUGGEDCOM RS920L
All versions < V4.3.4
affected by
CVE-2017-12736
RUGGEDCOM RS920W
All versions < V4.3.4
affected by
CVE-2017-12736
RUGGEDCOM RS930L
All versions < V4.3.4
affected by
CVE-2017-12736
RUGGEDCOM RS930W
All versions < V4.3.4
affected by
CVE-2017-12736
RUGGEDCOM RS940G
All versions < V4.3.4
affected by
CVE-2017-12736
RUGGEDCOM RS969
All versions < V4.3.4
affected by
CVE-2017-12736
RUGGEDCOM RSG2100
All versions < V4.3.4
affected by
CVE-2017-12736
RUGGEDCOM RSG2100 (32M) V4.X
All versions < V4.3.4
affected by
CVE-2017-12736
RUGGEDCOM RSG2100P
All versions < V4.3.4
affected by
CVE-2017-12736
RUGGEDCOM RSG2100P (32M) V4.X
All versions < V4.3.4
affected by
CVE-2017-12736
RUGGEDCOM RSG2200
All versions < V4.3.4
affected by
CVE-2017-12736
RUGGEDCOM RSG2288 V4.X
All versions < V4.3.4
affected by
CVE-2017-12736
RUGGEDCOM RSG2300 V4.X
All versions < V4.3.4
affected by
CVE-2017-12736
RUGGEDCOM RSG2300P V4.X
All versions < V4.3.4
affected by
CVE-2017-12736
RUGGEDCOM RSG2488 V4.X
All versions < V4.3.4
affected by
CVE-2017-12736
RUGGEDCOM RSG920P V4.X
All versions < V4.3.4
affected by
CVE-2017-12736
Expand children
RUGGEDCOM ROS V5.X family
RUGGEDCOM RMC8388 V5.X
All versions < V5.0.1
affected by
CVE-2017-12736
Expand children
RUGGEDCOM ROS V5.X NC products
RUGGEDCOM RMC8388NC V5.X
All versions < V5.0.1
affected by
CVE-2017-12736
RUGGEDCOM RS416NCv2 V5.X
All versions < V5.0.1
affected by
CVE-2017-12736
RUGGEDCOM RS416PNCv2 V5.X
All versions < V5.0.1
affected by
CVE-2017-12736
RUGGEDCOM RS900GNC(32M) V5.X
All versions < V5.0.1
affected by
CVE-2017-12736
RUGGEDCOM RS900NC(32M) V5.X
All versions < V5.0.1
affected by
CVE-2017-12736
RUGGEDCOM RSG2100NC(32M) V5.X
All versions < V5.0.1
affected by
CVE-2017-12736
RUGGEDCOM RSG2100PNC (32M) V5.X
All versions < V5.0.1
affected by
CVE-2017-12736
RUGGEDCOM RSG2288NC V5.X
All versions < V5.0.1
affected by
CVE-2017-12736
RUGGEDCOM RSG2300NC V5.X
All versions < V5.0.1
affected by
CVE-2017-12736
RUGGEDCOM RSG2300PNC V5.X
All versions < V5.0.1
affected by
CVE-2017-12736
RUGGEDCOM RSG2488NC V5.X
All versions < V5.0.1
affected by
CVE-2017-12736
RUGGEDCOM RSG920PNC V5.X
All versions < V5.0.1
affected by
CVE-2017-12736
RUGGEDCOM RSL910NC
All versions < V5.0.1
affected by
CVE-2017-12736
RUGGEDCOM RS416Pv2 V5.X
All versions < V5.0.1
affected by
CVE-2017-12736
RUGGEDCOM RS416v2 V5.X
All versions < V5.0.1
affected by
CVE-2017-12736
RUGGEDCOM RS900 (32M) V5.X
All versions < V5.0.1
affected by
CVE-2017-12736
RUGGEDCOM RS900G (32M) V5.X
All versions < V5.0.1
affected by
CVE-2017-12736
RUGGEDCOM RSG2100 (32M) V5.X
All versions < V5.0.1
affected by
CVE-2017-12736
RUGGEDCOM RSG2100P (32M) V5.X
All versions < V5.0.1
affected by
CVE-2017-12736
RUGGEDCOM RSG2288 V5.X
All versions < V5.0.1
affected by
CVE-2017-12736
RUGGEDCOM RSG2300 V5.X
All versions < V5.0.1
affected by
CVE-2017-12736
RUGGEDCOM RSG2300P V5.X
All versions < V5.0.1
affected by
CVE-2017-12736
RUGGEDCOM RSG2488 V5.X
All versions < V5.0.1
affected by
CVE-2017-12736
RUGGEDCOM RSG907R
All versions < V5.0.1
affected by
CVE-2017-12736
RUGGEDCOM RSG908C
All versions < V5.0.1
affected by
CVE-2017-12736
RUGGEDCOM RSG909R
All versions < V5.0.1
affected by
CVE-2017-12736
RUGGEDCOM RSG910C
All versions < V5.0.1
affected by
CVE-2017-12736
RUGGEDCOM RSG920P V5.X
All versions < V5.0.1
affected by
CVE-2017-12736
RUGGEDCOM RSL910
All versions < V5.0.1
affected by
CVE-2017-12736
RUGGEDCOM RST2228
All versions < V5.0.1
affected by
CVE-2017-12736
RUGGEDCOM RST2228P
All versions < V5.0.1
affected by
CVE-2017-12736
RUGGEDCOM RST916C
All versions < V5.0.1
affected by
CVE-2017-12736
RUGGEDCOM RST916P
All versions < V5.0.1
affected by
CVE-2017-12736
Expand children
SCALANCE XB-200/XC-200/XP-200/XF-200BA/XR-300WG family
Expand children
SCALANCE XB-200 family
SCALANCE XB205-3 (SC, PN)
(6GK5205-3BB00-2AB2)
All versions >= V3.0 < V3.0.2
affected by
CVE-2017-12736
SCALANCE XB205-3 (ST, E/IP)
(6GK5205-3BD00-2TB2)
All versions >= V3.0 < V3.0.2
affected by
CVE-2017-12736
SCALANCE XB205-3 (ST, E/IP)
(6GK5205-3BB00-2TB2)
All versions >= V3.0 < V3.0.2
affected by
CVE-2017-12736
SCALANCE XB205-3 (ST, PN)
(6GK5205-3BD00-2AB2)
All versions >= V3.0 < V3.0.2
affected by
CVE-2017-12736
SCALANCE XB205-3LD (SC, E/IP)
(6GK5205-3BF00-2TB2)
All versions >= V3.0 < V3.0.2
affected by
CVE-2017-12736
SCALANCE XB205-3LD (SC, PN)
(6GK5205-3BF00-2AB2)
All versions >= V3.0 < V3.0.2
affected by
CVE-2017-12736
SCALANCE XB206-2 (SC)
(6GK5206-2BD00-2TB2)
All versions >= V3.0 < V3.0.2
affected by
CVE-2017-12736
SCALANCE XB206-2 (ST/BFOC)
(6GK5206-2BF00-2TB2)
All versions >= V3.0 < V3.0.2
affected by
CVE-2017-12736
SCALANCE XB206-2 LD
(6GK5206-2BF00-2AB2)
All versions >= V3.0 < V3.0.2
affected by
CVE-2017-12736
SCALANCE XB206-2 SC
(6GK5206-2BD00-2AB2)
All versions >= V3.0 < V3.0.2
affected by
CVE-2017-12736
SCALANCE XB206-2 ST
(6GK5206-2BB00-2AB2)
All versions >= V3.0 < V3.0.2
affected by
CVE-2017-12736
SCALANCE XB206-2LD
(6GK5206-2BB00-2TB2)
All versions >= V3.0 < V3.0.2
affected by
CVE-2017-12736
SCALANCE XB208 (E/IP)
(6GK5208-0BA00-2TB2)
All versions >= V3.0 < V3.0.2
affected by
CVE-2017-12736
SCALANCE XB208 (PN)
(6GK5208-0BA00-2AB2)
All versions >= V3.0 < V3.0.2
affected by
CVE-2017-12736
SCALANCE XB213-3 (SC, E/IP)
(6GK5213-3BD00-2TB2)
All versions >= V3.0 < V3.0.2
affected by
CVE-2017-12736
SCALANCE XB213-3 (SC, PN)
(6GK5213-3BD00-2AB2)
All versions >= V3.0 < V3.0.2
affected by
CVE-2017-12736
SCALANCE XB213-3 (ST, E/IP)
(6GK5213-3BB00-2TB2)
All versions >= V3.0 < V3.0.2
affected by
CVE-2017-12736
SCALANCE XB213-3 (ST, PN)
(6GK5213-3BB00-2AB2)
All versions >= V3.0 < V3.0.2
affected by
CVE-2017-12736
SCALANCE XB213-3LD (SC, E/IP)
(6GK5213-3BF00-2TB2)
All versions >= V3.0 < V3.0.2
affected by
CVE-2017-12736
SCALANCE XB213-3LD (SC, PN)
(6GK5213-3BF00-2AB2)
All versions >= V3.0 < V3.0.2
affected by
CVE-2017-12736
SCALANCE XB216 (E/IP)
(6GK5216-0BA00-2TB2)
All versions >= V3.0 < V3.0.2
affected by
CVE-2017-12736
SCALANCE XB216 (PN)
(6GK5216-0BA00-2AB2)
All versions >= V3.0 < V3.0.2
affected by
CVE-2017-12736
Expand children
SCALANCE XC-200 family
SCALANCE XC206-2 (SC)
(6GK5206-2BD00-2AC2)
All versions >= V3.0 < V3.0.2
affected by
CVE-2017-12736
SCALANCE XC206-2 (ST/BFOC)
(6GK5206-2BB00-2AC2)
All versions >= V3.0 < V3.0.2
affected by
CVE-2017-12736
SCALANCE XC206-2G PoE
(6GK5206-2RS00-2AC2)
All versions >= V3.0 < V3.0.2
affected by
CVE-2017-12736
SCALANCE XC206-2G PoE (54 V DC)
(6GK5206-2RS00-5AC2)
All versions >= V3.0 < V3.0.2
affected by
CVE-2017-12736
SCALANCE XC206-2G PoE EEC (54 V DC)
(6GK5206-2RS00-5FC2)
All versions >= V3.0 < V3.0.2
affected by
CVE-2017-12736
SCALANCE XC206-2SFP
(6GK5206-2BS00-2AC2)
All versions >= V3.0 < V3.0.2
affected by
CVE-2017-12736
SCALANCE XC206-2SFP EEC
(6GK5206-2BS00-2FC2)
All versions >= V3.0 < V3.0.2
affected by
CVE-2017-12736
SCALANCE XC206-2SFP G
(6GK5206-2GS00-2AC2)
All versions >= V3.0 < V3.0.2
affected by
CVE-2017-12736
SCALANCE XC206-2SFP G (EIP DEF.)
(6GK5206-2GS00-2TC2)
All versions >= V3.0 < V3.0.2
affected by
CVE-2017-12736
SCALANCE XC206-2SFP G EEC
(6GK5206-2GS00-2FC2)
All versions >= V3.0 < V3.0.2
affected by
CVE-2017-12736
SCALANCE XC208
(6GK5208-0BA00-2AC2)
All versions >= V3.0 < V3.0.2
affected by
CVE-2017-12736
SCALANCE XC208EEC
(6GK5208-0BA00-2FC2)
All versions >= V3.0 < V3.0.2
affected by
CVE-2017-12736
SCALANCE XC208G
(6GK5208-0GA00-2AC2)
All versions >= V3.0 < V3.0.2
affected by
CVE-2017-12736
SCALANCE XC208G (EIP def.)
(6GK5208-0GA00-2TC2)
All versions >= V3.0 < V3.0.2
affected by
CVE-2017-12736
SCALANCE XC208G EEC
(6GK5208-0GA00-2FC2)
All versions >= V3.0 < V3.0.2
affected by
CVE-2017-12736
SCALANCE XC208G PoE
(6GK5208-0RA00-2AC2)
All versions >= V3.0 < V3.0.2
affected by
CVE-2017-12736
SCALANCE XC208G PoE (54 V DC)
(6GK5208-0RA00-5AC2)
All versions >= V3.0 < V3.0.2
affected by
CVE-2017-12736
SCALANCE XC216
(6GK5216-0BA00-2AC2)
All versions >= V3.0 < V3.0.2
affected by
CVE-2017-12736
SCALANCE XC216-3G PoE
(6GK5216-3RS00-2AC2)
All versions >= V3.0 < V3.0.2
affected by
CVE-2017-12736
SCALANCE XC216-3G PoE (54 V DC)
(6GK5216-3RS00-5AC2)
All versions >= V3.0 < V3.0.2
affected by
CVE-2017-12736
SCALANCE XC216-4C
(6GK5216-4BS00-2AC2)
All versions >= V3.0 < V3.0.2
affected by
CVE-2017-12736
SCALANCE XC216-4C G
(6GK5216-4GS00-2AC2)
All versions >= V3.0 < V3.0.2
affected by
CVE-2017-12736
SCALANCE XC216-4C G (EIP Def.)
(6GK5216-4GS00-2TC2)
All versions >= V3.0 < V3.0.2
affected by
CVE-2017-12736
SCALANCE XC216-4C G EEC
(6GK5216-4GS00-2FC2)
All versions >= V3.0 < V3.0.2
affected by
CVE-2017-12736
SCALANCE XC216EEC
(6GK5216-0BA00-2FC2)
All versions >= V3.0 < V3.0.2
affected by
CVE-2017-12736
SCALANCE XC224
(6GK5224-0BA00-2AC2)
All versions >= V3.0 < V3.0.2
affected by
CVE-2017-12736
SCALANCE XC224-4C G
(6GK5224-4GS00-2AC2)
All versions >= V3.0 < V3.0.2
affected by
CVE-2017-12736
SCALANCE XC224-4C G (EIP Def.)
(6GK5224-4GS00-2TC2)
All versions >= V3.0 < V3.0.2
affected by
CVE-2017-12736
SCALANCE XC224-4C G EEC
(6GK5224-4GS00-2FC2)
All versions >= V3.0 < V3.0.2
affected by
CVE-2017-12736
SIPLUS NET SCALANCE XC206-2
(6AG1206-2BB00-7AC2)
All versions >= V3.0 < V3.0.2
affected by
CVE-2017-12736
SIPLUS NET SCALANCE XC206-2SFP
(6AG1206-2BS00-7AC2)
All versions >= V3.0 < V3.0.2
affected by
CVE-2017-12736
SIPLUS NET SCALANCE XC208
(6AG1208-0BA00-7AC2)
All versions >= V3.0 < V3.0.2
affected by
CVE-2017-12736
SIPLUS NET SCALANCE XC216-4C
(6AG1216-4BS00-7AC2)
All versions >= V3.0 < V3.0.2
affected by
CVE-2017-12736
Expand children
SCALANCE XF-200BA family
SCALANCE XF204
(6GK5204-0BA00-2GF2)
All versions >= V3.0 < V3.0.2
affected by
CVE-2017-12736
SCALANCE XF204 DNA
(6GK5204-0BA00-2YF2)
All versions >= V3.0 < V3.0.2
affected by
CVE-2017-12736
SCALANCE XF204-2BA
(6GK5204-2AA00-2GF2)
All versions >= V3.0 < V3.0.2
affected by
CVE-2017-12736
SCALANCE XF204-2BA DNA
(6GK5204-2AA00-2YF2)
All versions >= V3.0 < V3.0.2
affected by
CVE-2017-12736
SCALANCE XF204G
(6GK5204-0GA00-1UF2)
All versions >= V3.0 < V3.0.2
affected by
CVE-2017-12736
Expand children
SCALANCE XP-200 family
SCALANCE XP208
(6GK5208-0HA00-2AS6)
All versions >= V3.0 < V3.0.2
affected by
CVE-2017-12736
SCALANCE XP208
(6GK5208-0HA10-2AS6)
All versions >= V3.0 < V3.0.2
affected by
CVE-2017-12736
SCALANCE XP208 (Ethernet/IP)
(6GK5208-0HA00-2TS6)
All versions >= V3.0 < V3.0.2
affected by
CVE-2017-12736
SCALANCE XP208EEC
(6GK5208-0HA00-2ES6)
All versions >= V3.0 < V3.0.2
affected by
CVE-2017-12736
SCALANCE XP208EEC
(6GK5208-0HA10-2ES6)
All versions >= V3.0 < V3.0.2
affected by
CVE-2017-12736
SCALANCE XP208G
(6GK5208-0XA00-2AS6)
All versions >= V3.0 < V3.0.2
affected by
CVE-2017-12736
SCALANCE XP208G EEC
(6GK5208-0XA00-2ES6)
All versions >= V3.0 < V3.0.2
affected by
CVE-2017-12736
SCALANCE XP208G PoE EEC
(6GK5208-0YA00-5ES6)
All versions >= V3.0 < V3.0.2
affected by
CVE-2017-12736
SCALANCE XP208G PP
(6GK5208-0JA00-2AS6)
All versions >= V3.0 < V3.0.2
affected by
CVE-2017-12736
SCALANCE XP208PoE EEC
(6GK5208-0UA00-5ES6)
All versions >= V3.0 < V3.0.2
affected by
CVE-2017-12736
SCALANCE XP208PoE EEC
(6GK5208-0UA10-5ES6)
All versions >= V3.0 < V3.0.2
affected by
CVE-2017-12736
SCALANCE XP216
(6GK5216-0HA00-2AS6)
All versions >= V3.0 < V3.0.2
affected by
CVE-2017-12736
SCALANCE XP216 (Ethernet/IP)
(6GK5216-0HA00-2TS6)
All versions >= V3.0 < V3.0.2
affected by
CVE-2017-12736
SCALANCE XP216 (V2)
(6GK5216-0HA10-2AS6)
All versions >= V3.0 < V3.0.2
affected by
CVE-2017-12736
SCALANCE XP216EEC
(6GK5216-0HA00-2ES6)
All versions >= V3.0 < V3.0.2
affected by
CVE-2017-12736
SCALANCE XP216EEC (V2)
(6GK5216-0HA10-2ES6)
All versions >= V3.0 < V3.0.2
affected by
CVE-2017-12736
SCALANCE XP216G
(6GK5216-0XA00-2AS6)
All versions >= V3.0 < V3.0.2
affected by
CVE-2017-12736
SCALANCE XP216G EEC
(6GK5216-0XA00-2ES6)
All versions >= V3.0 < V3.0.2
affected by
CVE-2017-12736
SCALANCE XP216G PoE EEC
(6GK5216-0YA00-5ES6)
All versions >= V3.0 < V3.0.2
affected by
CVE-2017-12736
SCALANCE XP216POE EEC
(6GK5216-0UA00-5ES6)
All versions >= V3.0 < V3.0.2
affected by
CVE-2017-12736
SCALANCE XP216PoE EEC (V2)
(6GK5216-0UA10-5ES6)
All versions >= V3.0 < V3.0.2
affected by
CVE-2017-12736
Expand children
SCALANCE XR-300WG family
SCALANCE XR324WG (24 x FE, AC 230V)
(6GK5324-0BA00-3AR3)
All versions >= V3.0 < V3.0.2
affected by
CVE-2017-12736
SCALANCE XR324WG (24 X FE, DC 24V)
(6GK5324-0BA00-2AR3)
All versions >= V3.0 < V3.0.2
affected by
CVE-2017-12736
SCALANCE XR326-2C PoE WG
(6GK5326-2QS00-3AR3)
All versions >= V3.0 < V3.0.2
affected by
CVE-2017-12736
SCALANCE XR326-2C PoE WG (without UL)
(6GK5326-2QS00-3RR3)
All versions >= V3.0 < V3.0.2
affected by
CVE-2017-12736
SCALANCE XR328-4C WG (24XFE, 4XGE, 24V)
(6GK5328-4FS00-2AR3)
All versions >= V3.0 < V3.0.2
affected by
CVE-2017-12736
SCALANCE XR328-4C WG (24xFE, 4xGE,DC24V)
(6GK5328-4FS00-2RR3)
All versions >= V3.0 < V3.0.2
affected by
CVE-2017-12736
SCALANCE XR328-4C WG (24xFE,4xGE,AC230V)
(6GK5328-4FS00-3AR3)
All versions >= V3.0 < V3.0.2
affected by
CVE-2017-12736
SCALANCE XR328-4C WG (24xFE,4xGE,AC230V)
(6GK5328-4FS00-3RR3)
All versions >= V3.0 < V3.0.2
affected by
CVE-2017-12736
SCALANCE XR328-4C WG (28xGE, AC 230V)
(6GK5328-4SS00-3AR3)
All versions >= V3.0 < V3.0.2
affected by
CVE-2017-12736
SCALANCE XR328-4C WG (28xGE, DC 24V)
(6GK5328-4SS00-2AR3)
All versions >= V3.0 < V3.0.2
affected by
CVE-2017-12736
Expand children
SCALANCE XM-400/XR-500 family
Expand children
SCALANCE XM-400 family
SCALANCE XM408-4C
(6GK5408-4GP00-2AM2)
All versions >= V6.1.0 < V6.1.1
affected by
CVE-2017-12736
SCALANCE XM408-4C (L3 int.)
(6GK5408-4GQ00-2AM2)
All versions >= V6.1.0 < V6.1.1
affected by
CVE-2017-12736
SCALANCE XM408-8C
(6GK5408-8GS00-2AM2)
All versions >= V6.1.0 < V6.1.1
affected by
CVE-2017-12736
SCALANCE XM408-8C (L3 int.)
(6GK5408-8GR00-2AM2)
All versions >= V6.1.0 < V6.1.1
affected by
CVE-2017-12736
SCALANCE XM416-4C
(6GK5416-4GS00-2AM2)
All versions >= V6.1.0 < V6.1.1
affected by
CVE-2017-12736
SCALANCE XM416-4C (L3 int.)
(6GK5416-4GR00-2AM2)
All versions >= V6.1.0 < V6.1.1
affected by
CVE-2017-12736
Expand children
SCALANCE XR-500 family
SCALANCE XR524-8C, 1x230V
(6GK5524-8GS00-3AR2)
All versions >= V6.1.0 < V6.1.1
affected by
CVE-2017-12736
SCALANCE XR524-8C, 1x230V (L3 int.)
(6GK5524-8GR00-3AR2)
All versions >= V6.1.0 < V6.1.1
affected by
CVE-2017-12736
SCALANCE XR524-8C, 24V
(6GK5524-8GS00-2AR2)
All versions >= V6.1.0 < V6.1.1
affected by
CVE-2017-12736
SCALANCE XR524-8C, 24V (L3 int.)
(6GK5524-8GR00-2AR2)
All versions >= V6.1.0 < V6.1.1
affected by
CVE-2017-12736
SCALANCE XR524-8C, 2x230V
(6GK5524-8GS00-4AR2)
All versions >= V6.1.0 < V6.1.1
affected by
CVE-2017-12736
SCALANCE XR524-8C, 2x230V (L3 int.)
(6GK5524-8GR00-4AR2)
All versions >= V6.1.0 < V6.1.1
affected by
CVE-2017-12736
SCALANCE XR526-8C, 1x230V
(6GK5526-8GS00-3AR2)
All versions >= V6.1.0 < V6.1.1
affected by
CVE-2017-12736
SCALANCE XR526-8C, 1x230V (L3 int.)
(6GK5526-8GR00-3AR2)
All versions >= V6.1.0 < V6.1.1
affected by
CVE-2017-12736
SCALANCE XR526-8C, 24V
(6GK5526-8GS00-2AR2)
All versions >= V6.1.0 < V6.1.1
affected by
CVE-2017-12736
SCALANCE XR526-8C, 24V (L3 int.)
(6GK5526-8GR00-2AR2)
All versions >= V6.1.0 < V6.1.1
affected by
CVE-2017-12736
SCALANCE XR526-8C, 2x230V
(6GK5526-8GS00-4AR2)
All versions >= V6.1.0 < V6.1.1
affected by
CVE-2017-12736
SCALANCE XR526-8C, 2x230V (L3 int.)
(6GK5526-8GR00-4AR2)
All versions >= V6.1.0 < V6.1.1
affected by
CVE-2017-12736
SCALANCE XR528-6M
(6GK5528-0AA00-2AR2)
All versions >= V6.1.0 < V6.1.1
affected by
CVE-2017-12736
SCALANCE XR528-6M (2HR2, L3 int.)
(6GK5528-0AR00-2HR2)
All versions >= V6.1.0 < V6.1.1
affected by
CVE-2017-12736
SCALANCE XR528-6M (2HR2)
(6GK5528-0AA00-2HR2)
All versions >= V6.1.0 < V6.1.1
affected by
CVE-2017-12736
SCALANCE XR528-6M (L3 int.)
(6GK5528-0AR00-2AR2)
All versions >= V6.1.0 < V6.1.1
affected by
CVE-2017-12736
SCALANCE XR552-12M
(6GK5552-0AA00-2AR2)
All versions >= V6.1.0 < V6.1.1
affected by
CVE-2017-12736
SCALANCE XR552-12M (2HR2, L3 int.)
(6GK5552-0AR00-2AR2)
All versions >= V6.1.0 < V6.1.1
affected by
CVE-2017-12736
SCALANCE XR552-12M (2HR2)
(6GK5552-0AA00-2HR2)
All versions >= V6.1.0 < V6.1.1
affected by
CVE-2017-12736
SCALANCE XR552-12M (2HR2)
(6GK5552-0AR00-2HR2)
All versions >= V6.1.0 < V6.1.1
affected by
CVE-2017-12736