| Publication Date: |
|
| Last Update: |
|
| Current Version: | V1.2 |
| CVSS v3.1 Base Score: | 7.8 |
| CVSS v4.0 Base Score: | 8.5 |
| Affected Product and Versions | Remediation |
|---|---|
|
All versions < V2404.0 affected by all CVEs |
Update to V2404.0 or later version
|
Siemens has identified the following specific workarounds and mitigations that customers can apply to reduce the risk:
If DOORS connector is used in the environment, restrict access to DOORS connector endpoint to the IP address of the DOORS instance with which Polarion synchronizes its data, which can be done in two ways:
For further details, please refer to the Additional Information section.
Product-specific remediations or mitigations can be found in the section
Affected Products and Solution.
Please follow the General Security Recommendations.
As a general security measure, Siemens strongly recommends to protect network access to devices with appropriate mechanisms. In order to operate the devices in a protected IT environment, Siemens recommends to configure the environment according to Siemens' operational guidelines for Industrial Security (Download: https://www.siemens.com/cert/operational-guidelines-industrial-security), and to follow the recommendations in the product manuals. Additional information on Industrial Security by Siemens can be found at: https://www.siemens.com/industrialsecurity
This chapter describes all vulnerabilities (CVE-IDs) addressed in this security advisory. Wherever applicable, it also documents the product-specific impact of the individual vulnerabilities.
| CVSS v3.1 Base Score | 7.8 |
| CVSS v3.1 Vector | CVSS:3.1/AV:L/AC:L/PR:L/UI:N/S:U/C:H/I:H/A:H/E:P/RL:O/RC:C |
| CVSS v4.0 Base Score | 8.5 |
| CVSS v4.0 Vector | CVSS:4.0/AV:L/AC:L/AT:N/PR:L/UI:N/VC:H/VI:H/VA:H/SC:N/SI:N/SA:N |
| CWE | CWE-276: Incorrect Default Permissions |
| CVSS v3.1 Base Score | 7.3 |
| CVSS v3.1 Vector | CVSS:3.1/AV:N/AC:L/PR:N/UI:N/S:U/C:L/I:L/A:L/E:P/RL:O/RC:C |
| CVSS v4.0 Base Score | 6.9 |
| CVSS v4.0 Vector | CVSS:4.0/AV:N/AC:L/AT:N/PR:N/UI:N/VC:L/VI:L/VA:L/SC:L/SI:N/SA:N |
| CWE | CWE-287: Improper Authentication |
In order to restrict file and folder path permissions post installation for the Windows Polarion installation, execute below commands from Windows powershell as administrator. Please note that POLARION_HOME is the path to the folder named “Polarion”, do not confuse it with Polarion/polarion.
icacls "<POLARION_HOME>" /grant "BUILTIN\Administrators:(OI)(CI)F" /grant "NT AUTHORITY\SYSTEM:(OI)(CI)F"icacls "<POLARION_HOME>" /inheritance:ricacls "<POLARION_HOME>\bundled\postgres" /grant "BUILTIN\Users:(OI)(CI)RX"The below command is required by Postgresql installation. It provides read and execution rights on "data" folder only and those rights are not propagated to the subfolders. The "data" folder itself doesn’t contain any file and the contained subfolders will not be accessible by BUILTIN\Users, thus no confidential data can be disclosed.
icacls "<POLARION_HOME>\data" /grant "BUILTIN\Users:RX"
The below command is optional. It can be used to grant access to BUILTIN\Users to the README.html and README_OSS.html located into the POLARION_HOME. icacls "<POLARION_HOME>\*.html" /grant "BUILTIN\Users:R"
DOOR Connectors are not used: It is recommended to deny unauthenticated access using the below steps:
<If "%{REQUEST_URI} =~ m#^/polarion/doorsconnector/rest#"> Require all denied </If>LoadModule headers_module modules/mod_headers.so after any LoadModule directives. If #LoadModule headers_module modules/mod_headers.so is present then remove the # to make it effective.DOOR Connectors are used: It is recommended to restrict the access via Apache configuration. This can be done in two ways by adding the below configuration to polarion(-cluster).conf of every Polarion node.
To restrict the access based on the hostname, the allowed hostnames must be separated by space. This can be done by using the fully qualified domain name (or a partial domain name). <If "%{REQUEST_URI} =~ m#^/polarion/doorsconnector/rest#"> Require host myhost.mycompanydomain.com myhostalias.mycompanydomain.com</If>
To restrict the access based on the client IP address, the allowed IP addresses must be separated by space.
<If '%{REQUEST_URI} =~ m#^/polarion/doorsconnector/rest#'> Require ip 127.0.0.1 123.123.123.7 </If>
Enable the mod_headers in httpd(-cluster).conf by adding LoadModule headers_module modules/mod_headers.so after any LoadModule directives. If #LoadModule headers_module modules/mod_headers.so is present then remove the # to make it effective.
Any request coming from non legit hostnames or IP addresses will produce 403 HTTP Status code.
| V1.0 (2024-02-13): | Publication Date |
| V1.1 (2024-03-12): | Added additional mitigation measures, with detailed description in Additional Information |
| V1.2 (2024-05-14): | Added fix for Polarion ALM |