| Publication Date: |  | 
| Last Update: |  | 
| Current Version: | V1.0 | 
| CVSS v3.1 Base Score: | 7.5 | 
| Affected Product and Versions | Remediation | 
|---|---|
| All versions < V2.90.3.8 |  | 
  
  Product-specific remediations or mitigations can be found in the section
  Affected Products and Solution.
  
  
  
  Please follow the General Security Recommendations.
  
As a general security measure Siemens strongly recommends to protect network access to affected products with appropriate mechanisms. It is advised to follow recommended security practices in order to run the devices in a protected IT environment.
          
The vulnerability classification has been performed by using the CVSS scoring system in version 3.1 (CVSS v3.1) (https://www.first.org/cvss/). The CVSS environmental score is specific to the customer’s environment and will impact the overall CVSS score. The environmental score should therefore be individually defined by the customer to accomplish final scoring.
An additional classification has been performed using the CWE classification, a community-developed list of common software security weaknesses. This serves as a common language and as a baseline for weakness identification, mitigation, and prevention efforts. A detailed list of CWE classes can be found at: https://cwe.mitre.org/.
Affected server applications improperly check the size of data packets received for the configuration client login, causing a stack-based buffer overflow.
This could allow an unauthenticated remote attacker to crash the server application, creating a denial of service condition.
| CVSS v3.1 Base Score | 7.5 | 
| CVSS Vector | CVSS:3.1/AV:N/AC:L/PR:N/UI:N/S:U/C:N/I:N/A:H/E:P/RL:O/RC:C | 
| CWE | CWE-20: Improper Input Validation | 
    
| V1.0 (2023-07-11): | Publication Date |