Publication Date: 2021-05-11
Last Update: 2021-05-11
Current Version: V1.0
CVSS v3.1 Base Score: 9.8

Affected Product and Versions Remediation
SIMATIC HMI Comfort Outdoor Panels 7" & 15" (incl. SIPLUS variants):
All versions < V16 Update 4
Update SIMATIC WinCC (TIA Portal) to V16 Update 4 or later version, and then update panel to V16 Update 4 or later version
https://support.industry.siemens.com/cs/ww/en/view/109775861/
SIMATIC HMI Comfort Panels 4" - 22" (incl. SIPLUS variants):
All versions < V16 Update 4
Update SIMATIC WinCC (TIA Portal) to V16 Update 4 or later version, and then update panel to V16 Update 4 or later version
https://support.industry.siemens.com/cs/ww/en/view/109775861/
SIMATIC HMI KTP Mobile Panels KTP400F, KTP700, KTP700F, KTP900 and KTP900F:
All versions < V16 Update 4
Update SIMATIC WinCC (TIA Portal) to V16 Update 4 or later version, and then update panel to V16 Update 4 or later version
https://support.industry.siemens.com/cs/ww/en/view/109775861/
SIMATIC WinCC Runtime Advanced:
All versions < V16 Update 4
Update to V16 Update 4 or later version
https://support.industry.siemens.com/cs/ww/en/view/109776018/

CVSS v3.1 Base Score 7.5
CVSS Vector CVSS:3.1/AV:N/AC:L/PR:N/UI:N/S:U/C:H/I:N/A:N/E:P/RL:O/RC:C
CWE: CWE-665: Improper Initialization

CVSS v3.1 Base Score 9.8
CVSS Vector CVSS:3.1/AV:N/AC:L/PR:N/UI:N/S:U/C:H/I:H/A:H/E:P/RL:O/RC:C
CWE: CWE-125: Out-of-bounds Read

CVSS v3.1 Base Score 9.8
CVSS Vector CVSS:3.1/AV:N/AC:L/PR:N/UI:N/S:U/C:H/I:H/A:H/E:P/RL:O/RC:C
CWE: CWE-125: Out-of-bounds Read

CVSS v3.1 Base Score 9.8
CVSS Vector CVSS:3.1/AV:N/AC:L/PR:N/UI:N/S:U/C:H/I:H/A:H/E:P/RL:O/RC:C
CWE: CWE-122: Heap-based Buffer Overflow

CVSS v3.1 Base Score 6.5
CVSS Vector CVSS:3.1/AV:N/AC:L/PR:N/UI:R/S:U/C:N/I:N/A:H/E:P/RL:O/RC:C
CWE: CWE-121: Stack-based Buffer Overflow

CVSS v3.1 Base Score 9.8
CVSS Vector CVSS:3.1/AV:N/AC:L/PR:N/UI:N/S:U/C:H/I:H/A:H/E:P/RL:O/RC:C
CWE: CWE-788: Access of Memory Location After End of Buffer

CVSS v3.1 Base Score 9.8
CVSS Vector CVSS:3.1/AV:N/AC:L/PR:N/UI:N/S:U/C:H/I:H/A:H/E:P/RL:O/RC:C
CWE: CWE-788: Access of Memory Location After End of Buffer

CVSS v3.1 Base Score 9.8
CVSS Vector CVSS:3.1/AV:N/AC:L/PR:N/UI:N/S:U/C:H/I:H/A:H/E:P/RL:O/RC:C
CWE: CWE-170: Improper Null Termination

CVSS v3.1 Base Score 7.5
CVSS Vector CVSS:3.1/AV:N/AC:L/PR:N/UI:N/S:U/C:H/I:N/A:N/E:P/RL:O/RC:C
CWE: CWE-665: Improper Initialization

CVSS v3.1 Base Score 9.8
CVSS Vector CVSS:3.1/AV:N/AC:L/PR:N/UI:N/S:U/C:H/I:H/A:H/E:P/RL:O/RC:C
CWE: CWE-788: Access of Memory Location After End of Buffer

https://www.siemens.com/cert/advisories