Publication Date:
Last Update:
Current Version: V1.1
CVSS v3.1 Base Score: 9.8
Affected Product and Versions Remediation

All versions only when produced between Oct 2021 and May 2023 and with installed SCALANCE S615 device
Update the firmware of the integrated SCALANCE S615 device to V7.2 or later version
  • Restrict physical access to the affected drives, also to their Ethernet Port included on the front of the control door
  • Disconnect any direct network connection to the integrated SCALANCE S615 device

Product-specific remediations or mitigations can be found in the section Affected Products and Solution.
Please follow the General Security Recommendations.

As a general security measure, Siemens strongly recommends to protect network access to devices with appropriate mechanisms. In order to operate the devices in a protected IT environment, Siemens recommends to configure the environment according to Siemens' operational guidelines for Industrial Security (Download: https://www.siemens.com/cert/operational-guidelines-industrial-security), and to follow the recommendations in the product manuals. Additional information on Industrial Security by Siemens can be found at: https://www.siemens.com/industrialsecurity

The vulnerability classification has been performed by using the CVSS scoring system in version 3.1 (CVSS v3.1) (https://www.first.org/cvss/). The CVSS environmental score is specific to the customer’s environment and will impact the overall CVSS score. The environmental score should therefore be individually defined by the customer to accomplish final scoring.

An additional classification has been performed using the CWE classification, a community-developed list of common software security weaknesses. This serves as a common language and as a baseline for weakness identification, mitigation, and prevention efforts. A detailed list of CWE classes can be found at: https://cwe.mitre.org/.

CVSS v3.1 Base Score 7.5
CVSS Vector CVSS:3.1/AV:N/AC:L/PR:N/UI:N/S:U/C:N/I:N/A:H/E:P/RL:O/RC:C
CWE CWE-787: Out-of-bounds Write
CVSS v3.1 Base Score 6.5
CVSS Vector CVSS:3.1/AV:N/AC:H/PR:N/UI:N/S:U/C:L/I:N/A:H/E:P/RL:O/RC:C
CWE CWE-125: Out-of-bounds Read
CVSS v3.1 Base Score 6.6
CVSS Vector CVSS:3.1/AV:N/AC:H/PR:H/UI:N/S:U/C:H/I:H/A:H/E:P/RL:O/RC:C
CWE CWE-416: Use After Free
CVSS v3.1 Base Score 6.6
CVSS Vector CVSS:3.1/AV:N/AC:H/PR:H/UI:N/S:U/C:H/I:H/A:H/E:P/RL:O/RC:C
CWE CWE-416: Use After Free
CVSS v3.1 Base Score 6.6
CVSS Vector CVSS:3.1/AV:N/AC:H/PR:H/UI:N/S:U/C:H/I:H/A:H/E:P/RL:O/RC:C
CWE CWE-416: Use After Free
CVSS v3.1 Base Score 6.6
CVSS Vector CVSS:3.1/AV:N/AC:H/PR:H/UI:N/S:U/C:H/I:H/A:H/E:P/RL:O/RC:C
CWE CWE-416: Use After Free
CVSS v3.1 Base Score 6.6
CVSS Vector CVSS:3.1/AV:N/AC:H/PR:H/UI:N/S:U/C:H/I:H/A:H/E:P/RL:O/RC:C
CWE CWE-416: Use After Free
CVSS v3.1 Base Score 6.6
CVSS Vector CVSS:3.1/AV:N/AC:H/PR:H/UI:N/S:U/C:H/I:H/A:H/E:P/RL:O/RC:C
CWE CWE-416: Use After Free
CVSS v3.1 Base Score 6.6
CVSS Vector CVSS:3.1/AV:N/AC:H/PR:H/UI:N/S:U/C:H/I:H/A:H/E:P/RL:O/RC:C
CWE CWE-416: Use After Free
CVSS v3.1 Base Score 6.6
CVSS Vector CVSS:3.1/AV:N/AC:H/PR:H/UI:N/S:U/C:H/I:H/A:H/E:P/RL:O/RC:C
CWE CWE-416: Use After Free
CVSS v3.1 Base Score 6.6
CVSS Vector CVSS:3.1/AV:N/AC:H/PR:H/UI:N/S:U/C:H/I:H/A:H/E:P/RL:O/RC:C
CWE CWE-416: Use After Free
CVSS v3.1 Base Score 9.8
CVSS Vector CVSS:3.1/AV:N/AC:L/PR:N/UI:N/S:U/C:H/I:H/A:H/E:P/RL:O/RC:C
CWE CWE-287: Improper Authentication
CVSS v3.1 Base Score 7.5
CVSS Vector CVSS:3.1/AV:N/AC:L/PR:N/UI:N/S:U/C:N/I:N/A:H/E:P/RL:O/RC:C
CWE CWE-416: Use After Free
CVSS v3.1 Base Score 9.8
CVSS Vector CVSS:3.1/AV:N/AC:L/PR:N/UI:N/S:U/C:H/I:H/A:H/E:P/RL:O/RC:C
CWE CWE-78: Improper Neutralization of Special Elements used in an OS Command ('OS Command Injection')
CVSS v3.1 Base Score 5.3
CVSS Vector CVSS:3.1/AV:N/AC:L/PR:N/UI:N/S:U/C:N/I:L/A:N/E:P/RL:O/RC:C
CWE CWE-295: Improper Certificate Validation
CVSS v3.1 Base Score 7.5
CVSS Vector CVSS:3.1/AV:N/AC:L/PR:N/UI:N/S:U/C:N/I:N/A:H/E:P/RL:O/RC:C
CWE CWE-404: Improper Resource Shutdown or Release
CVSS v3.1 Base Score 7.5
CVSS Vector CVSS:3.1/AV:N/AC:L/PR:N/UI:N/S:U/C:N/I:N/A:H/E:P/RL:O/RC:C
CWE CWE-416: Use After Free
CVSS v3.1 Base Score 4.3
CVSS Vector CVSS:3.1/AV:N/AC:L/PR:N/UI:R/S:U/C:N/I:N/A:L/E:P/RL:O/RC:C
CWE CWE-770: Allocation of Resources Without Limits or Throttling
CVSS v3.1 Base Score 6.5
CVSS Vector CVSS:3.1/AV:N/AC:L/PR:N/UI:R/S:U/C:N/I:N/A:H/E:P/RL:O/RC:C
CWE CWE-770: Allocation of Resources Without Limits or Throttling
CVSS v3.1 Base Score 9.8
CVSS Vector CVSS:3.1/AV:N/AC:L/PR:N/UI:N/S:U/C:H/I:H/A:H/E:P/RL:O/RC:C
CWE CWE-276: Incorrect Default Permissions
CVSS v3.1 Base Score 5.9
CVSS Vector CVSS:3.1/AV:N/AC:H/PR:N/UI:N/S:U/C:H/I:N/A:N/E:P/RL:O/RC:C
CWE CWE-787: Out-of-bounds Write
CVSS v3.1 Base Score 7.5
CVSS Vector CVSS:3.1/AV:N/AC:L/PR:N/UI:N/S:U/C:N/I:N/A:H/E:U/RL:O/RC:C
CWE CWE-1286: Improper Validation of Syntactic Correctness of Input
CVSS v3.1 Base Score 7.5
CVSS Vector CVSS:3.1/AV:N/AC:L/PR:N/UI:N/S:U/C:N/I:N/A:H/E:P/RL:O/RC:C
CWE CWE-20: Improper Input Validation

Fieldbus network connections of the listed products (Modbus RTU, Modbus TCP, Profibus, ProfiNet, EtherNet/IP, DeviceNet, and ControlNet) are unaffected by the vulnerabilities.

The availability impact of the vulnerabilities is limited to the SCALANCE S615 device. While a successful exploitation could disrupt remote connections (e.g., SIDriveIQ remote monitoring), the normal functionality of the product itself is unaffected.
Consequently, in the context of the products listed in this advisory the CVSS vectors change as follows:

  • Availability Impact (A): if A:H is set, change to A:L

For more information regarding the vulnerabilities in SCALANCE S615 devices refer to the Siemens Security Advisory SSA-419740 (https://cert-portal.siemens.com/productcert/html/ssa-419740.html).

https://www.siemens.com/cert/advisories

V1.0 (2023-06-13): Publication Date
V1.1 (2023-06-14): Removed not affected products SINAMICS GL150 and SINAMICS SL150