Publication Date:
Last Update:
Current Version: V1.3
CVSS v3.1 Base Score: 10.0
CVSS v4.0 Base Score: 9.3
Un-/Collapse All
Affected Product and Versions Remediation
Expand children
  • CVE-2026-0257
    • Use a dedicated certificate for Authentication Override cookies
    • Disable Authentication Override options (for generating and accepting cookies) in the GlobalProtect portal and gateway configuration
  • CVE-2026-0264
    • Disassociate DNS Proxy from externally accessible interfaces and configure DNS server with a RFC1918 or a public trusted IP address
    • Disable the DNS Proxy feature (Network > DNS Proxy) if it is not being used and configure DNS server with a RFC1918 or a public trusted IP address
  • CVE-2026-0300
    • Restrict access to the User-ID Authentication Portal to trusted internal IP addresses only
    • Disable Response Pages in the Interface Management Profile attached to every L3 interface in any zone where untrusted/internet traffic can ingress. Keep Response Pages enabled only on interfaces in trust/internal zones where legitimate users' browsers ingress
    • Disable User-ID™ Authentication Portal if not required

Product-specific remediations or mitigations can be found in the section Known Affected Products.
Please follow the General Security Recommendations.

As a general security measure, Siemens strongly recommends to protect network access to devices with appropriate mechanisms. In order to operate the devices in a protected IT environment, Siemens recommends to configure the environment according to Siemens' operational guidelines for Industrial Security (Download: https://www.siemens.com/cert/operational-guidelines-industrial-security), and to follow the recommendations in the product manuals. Additional information on Industrial Security by Siemens can be found at: https://www.siemens.com/industrialsecurity

Un-/Collapse All

This chapter describes all vulnerabilities (CVE-IDs) addressed in this security advisory. Wherever applicable, it also documents the product-specific impact of the individual vulnerabilities.

CVSS v3.1 Base Score 5.2
CVSS v3.1 Vector CVSS:3.1/AV:N/AC:L/PR:H/UI:R/S:U/C:L/I:H/A:N
CVSS v4.0 Base Score 6.9
CVSS v4.0 Vector CVSS:4.0/AV:N/AC:L/AT:N/PR:H/UI:P/VC:L/VI:H/VA:N/SC:N/SI:N/SA:N
CWE CWE-79: Improper Neutralization of Input During Web Page Generation ('Cross-site Scripting')
CVSS v3.1 Base Score 9.3
CVSS v3.1 Vector CVSS:3.1/AV:N/AC:L/PR:N/UI:R/S:C/C:H/I:H/A:N
CVSS v4.0 Base Score 7.8
CVSS v4.0 Vector CVSS:4.0/AV:N/AC:L/AT:N/PR:N/UI:N/VC:L/VI:N/VA:N/SC:H/SI:H/SA:N
CWE CWE-565: Reliance on Cookies without Validation and Integrity Checking
CVSS v3.1 Base Score 8.2
CVSS v3.1 Vector CVSS:3.1/AV:N/AC:L/PR:N/UI:N/S:U/C:L/I:N/A:H
CVSS v4.0 Base Score 8.3
CVSS v4.0 Vector CVSS:4.0/AV:N/AC:L/AT:P/PR:N/UI:N/VC:L/VI:N/VA:H/SC:N/SI:N/SA:N
CWE CWE-918: Server-Side Request Forgery (SSRF)
CVSS v3.1 Base Score 7.2
CVSS v3.1 Vector CVSS:3.1/AV:N/AC:L/PR:H/UI:N/S:U/C:H/I:H/A:H
CVSS v4.0 Base Score 8.6
CVSS v4.0 Vector CVSS:4.0/AV:N/AC:L/AT:N/PR:H/UI:N/VC:H/VI:H/VA:H/SC:N/SI:N/SA:N
CWE CWE-78: Improper Neutralization of Special Elements used in an OS Command ('OS Command Injection')
CVSS v3.1 Base Score 7.5
CVSS v3.1 Vector CVSS:3.1/AV:N/AC:L/PR:N/UI:N/S:U/C:N/I:N/A:H
CVSS v4.0 Base Score 8.7
CVSS v4.0 Vector CVSS:4.0/AV:N/AC:L/AT:N/PR:N/UI:N/VC:N/VI:N/VA:H/SC:N/SI:N/SA:N
CWE CWE-754: Improper Check for Unusual or Exceptional Conditions
CVSS v3.1 Base Score 9.0
CVSS v3.1 Vector CVSS:3.1/AV:N/AC:H/PR:N/UI:N/S:C/C:H/I:H/A:H
CVSS v4.0 Base Score 9.2
CVSS v4.0 Vector CVSS:4.0/AV:N/AC:H/AT:N/PR:N/UI:N/VC:H/VI:H/VA:H/SC:L/SI:L/SA:N
CWE CWE-122: Heap-based Buffer Overflow
CVSS v3.1 Base Score 9.8
CVSS v3.1 Vector CVSS:3.1/AV:N/AC:L/PR:N/UI:N/S:U/C:H/I:H/A:H
CVSS v4.0 Base Score 9.2
CVSS v4.0 Vector CVSS:4.0/AV:N/AC:L/AT:P/PR:N/UI:N/VC:H/VI:H/VA:H/SC:N/SI:N/SA:N
CWE CWE-347: Improper Verification of Cryptographic Signature
CVSS v3.1 Base Score 0.0
CVSS v3.1 Vector CVSS:3.1/AV:N/AC:H/PR:N/UI:R/S:U/C:N/I:N/A:N
CVSS v4.0 Base Score 6.9
CVSS v4.0 Vector CVSS:4.0/AV:A/AC:L/AT:N/PR:L/UI:N/VC:N/VI:N/VA:H/SC:N/SI:N/SA:N
CWE CWE-754: Improper Check for Unusual or Exceptional Conditions
CVSS v3.1 Base Score 10.0
CVSS v3.1 Vector CVSS:3.1/AV:N/AC:L/PR:N/UI:N/S:C/C:H/I:H/A:H
CVSS v4.0 Base Score 9.3
CVSS v4.0 Vector CVSS:4.0/AV:N/AC:L/AT:N/PR:N/UI:N/VC:H/VI:H/VA:H/SC:L/SI:L/SA:N
CWE CWE-787: Out-of-bounds Write
CVSS v3.1 Base Score 5.3
CVSS v3.1 Vector CVSS:3.1/AV:N/AC:L/PR:N/UI:N/S:U/C:L/I:N/A:N
CVSS v4.0 Base Score 6.3
CVSS v4.0 Vector CVSS:4.0/AV:N/AC:L/AT:P/PR:N/UI:N/VC:L/VI:N/VA:N/SC:N/SI:N/SA:N
CWE CWE-908: Use of Uninitialized Resource

https://www.siemens.com/cert/advisories
V1.0 (2026-05-12): Publication Date
V1.1 (2026-06-09): Added CVE-2026-0256, CVE-2026-0257, CVE-2026-0258, CVE-2026-0261, CVE-2026-0262, CVE-2026-0264 and CVE-2026-0265
V1.2 (2026-07-14): Added CVE-2026-0269. Added remediation for CVE-2026-0300, CVE-2026-0256, CVE-2026-0257, CVE-2026-0261, CVE-2026-0262, CVE-2026-0258, CVE-2026-0264 and CVE-2026-0265
V1.3 (2026-10-13): Added CVE-2026-0301