GENERAL SECURITY RECOMMENDATIONS
Operators of critical power systems (e.g. TSOs) worldwide are usually required by regulations to build resilience into the power grids by applying multi-level redundant secondary protection schemes. It is therefore recommended that the operators check whether appropriate resilient protection measures are in place. The risk of cyber incidents impacting the grid's reliability can thus be minimized by virtue of the grid design.
Siemens strongly recommends applying the provided security updates using the corresponding tooling and documented procedures made available with the product. If supported by the product, an automated means to apply the security updates across multiple product instances may be used. Siemens strongly recommends prior validation of any security update before being applied, and supervision by trained staff of the update process in the target environment.
As a general security measure Siemens strongly recommends to protect network access with appropriate mechanisms (e.g. firewalls, segmentation, VPN). It is advised to configure the environment according to our operational guidelines in order to run the devices in a protected IT environment.
Recommended security guidelines to Secure Substations can be found at:
https://www.siemens.com/gridsecurity
PRODUCT DESCRIPTION
SIPROTEC 4 and SIPROTEC Compact devices provide a wide range of integrated protection, control, measurement, and automation functions for electrical substations and other fields of application.
VULNERABILITY CLASSIFICATION
The vulnerability classification has been performed by using the CVSS scoring system in version 3.1
(CVSS v3.1) (https://www.first.org/cvss ). The CVSS environmental score is specific to the customer’s
environment and will impact the overall CVSS score. The environmental score should therefore be
individually defined by the customer to accomplish final scoring.
An additional classification has been performed using the CWE classification, a community-developed
list of common software security weaknesses. This serves as a common language and as a baseline for
weakness identification, mitigation, and prevention efforts. A detailed list of CWE classes can be found
at: https://cwe.mitre.org/ .
Vulnerability CVE-2019-19279
Specially crafted packets sent to port 50000/UDP of the EN100 Ethernet communication modules could cause a Denial-of-Service of the affected device. A manual reboot is required to recover the service of the device. At the time of advisory publication no public exploitation of this security vulnerability was known to Siemens.
CVSS v3.1 Base Score
7.5
CVSS Vector
CVSS:3.1/AV:N/AC:L/PR:N/UI:N/S:U/C:N/I:N/A:H/E:P/RL:T/RC:C
CWE:
CWE-20: Improper Input Validation