Publication Date: |
2022-02-08 |
Last Update: |
2022-02-08 |
Current Version: |
V1.0 |
CVSS v3.1 Base Score: |
10.0 |
Affected Product and Versions |
Remediation |
Omnivise Fleet Management (Concurrent Users) (6DQ2310-3AA00-0AA0):
All versions
|
Currently no remediation is planned
Do not allow Internet access to the system to minimize exposure
|
Omnivise Fleet Management (Engine Asset Diagnostics) (6DQ2310-0DA00-0AA0):
All versions
|
Currently no remediation is planned
Do not allow Internet access to the system to minimize exposure
|
Omnivise Fleet Management (Engine Operational Intelligence) (6DQ2310-0CA00-0AA0):
All versions
|
Currently no remediation is planned
Do not allow Internet access to the system to minimize exposure
|
Omnivise Fleet Management (Trial) (6DQ2310-0FA00-0AA0):
All versions
|
Currently no remediation is planned
Do not allow Internet access to the system to minimize exposure
|
Omnivise Fleet Management (Unit Asset Diagnostics) (6DQ2310-0AC00-0AA0):
All versions
|
Currently no remediation is planned
Do not allow Internet access to the system to minimize exposure
|
Omnivise Fleet Management (Unit Operational Intelligence) (6DQ2310-0AB00-0AA0):
All versions
|
Currently no remediation is planned
Do not allow Internet access to the system to minimize exposure
|
CVSS v3.1 Base Score |
10.0 |
CVSS Vector |
CVSS:3.1/AV:N/AC:L/PR:N/UI:N/S:C/C:H/I:H/A:H/E:H/RL:O/RC:C |
CWE: |
CWE-20: Improper Input Validation |
CVSS v3.1 Base Score |
9.0 |
CVSS Vector |
CVSS:3.1/AV:N/AC:H/PR:N/UI:N/S:C/C:H/I:H/A:H/E:P/RL:O/RC:C |
CWE: |
CWE-20: Improper Input Validation |