| Publication Date: |
|
| Last Update: |
|
| Current Version: | V1.1 |
| CVSS v3.1 Base Score: | 7.8 |
| CVSS v4.0 Base Score: | 7.3 |
| Affected Product and Versions | Remediation |
|---|---|
|
All versions < V36.1.225 affected by CVE-2024-54091 |
Update to V36.1.225 or later version
|
|
All versions < V37.0.173 affected by CVE-2024-54091 |
Update to V37.0.173 or later version
|
Siemens has identified the following specific workarounds and mitigations that customers can apply to reduce the risk:
Product-specific remediations or mitigations can be found in the section
Affected Products and Solution.
Please follow the General Security Recommendations.
As a general security measure, Siemens strongly recommends to protect network access to devices with appropriate mechanisms. In order to operate the devices in a protected IT environment, Siemens recommends to configure the environment according to Siemens' operational guidelines for Industrial Security (Download: https://www.siemens.com/cert/operational-guidelines-industrial-security), and to follow the recommendations in the product manuals. Additional information on Industrial Security by Siemens can be found at: https://www.siemens.com/industrialsecurity
This chapter describes all vulnerabilities (CVE-IDs) addressed in this security advisory. Wherever applicable, it also documents the product-specific impact of the individual vulnerabilities.
The affected application contains an out of bounds write past the end of an allocated buffer while parsing X_T data or a specially crafted file in X_T format. This could allow an attacker to execute code in the context of the current process.
| CVSS v3.1 Base Score | 7.8 |
| CVSS v3.1 Vector | CVSS:3.1/AV:L/AC:L/PR:N/UI:R/S:U/C:H/I:H/A:H |
| CVSS v4.0 Base Score | 7.3 |
| CVSS v4.0 Vector | CVSS:4.0/AV:L/AC:H/AT:N/PR:N/UI:P/VC:H/VI:H/VA:H/SC:N/SI:N/SA:N |
| CWE | CWE-787: Out-of-bounds Write |
| V1.0 (2024-12-10): | Publication Date |
| V1.1 (2024-12-12): | Correction: the root cause is in parsing of X_T data or files, not PAR files; Removed Parasolid V37.1 as not affected |