| Publication Date: |  | 
| Last Update: |  | 
| Current Version: | V1.4 | 
| CVSS v3.1 Base Score: | 6.5 | 
| Affected Product and Versions | Remediation | 
|---|---|
| All versions < V26.01.11 affected by CVE-2022-40982 | 
                
                    
                        
                            Update to V26.01.11 or later version
                        
                    
                
             | 
|  | 
                
                    
                        
                            Update to V25.02.14 or later version
                        
                    
                
             | 
| All versions affected by CVE-2022-40982 | 
                
                    
                        
                            Currently no fix is planned
                        
                    
                
             | 
| All versions < V4.2 affected by CVE-2022-40982 | 
                
                    
                        
                            Update to V4.2 or later version
                        
                    
                
             | 
|  | 
                
                    
                        
                            Update to V29.01.04 or later version
                        
                    
                
             | 
| All versions < V1.1.2 affected by CVE-2022-40982 | 
                
                    
                        
                            Update to V1.1.2 or later version
                        
                    
                
             | 
Siemens has identified the following specific workarounds and mitigations that customers can apply to reduce the risk:
  
  Product-specific remediations or mitigations can be found in the section
  Affected Products and Solution.
  
  
  
  Please follow the General Security Recommendations.
  
As a general security measure, Siemens strongly recommends to protect network access to devices with appropriate mechanisms. In order to operate the devices in a protected IT environment, Siemens recommends to configure the environment according to Siemens' operational guidelines for Industrial Security (Download: https://www.siemens.com/cert/operational-guidelines-industrial-security), and to follow the recommendations in the product manuals. Additional information on Industrial Security by Siemens can be found at: https://www.siemens.com/industrialsecurity
          
          
This chapter describes all vulnerabilities (CVE-IDs) addressed in this security advisory. Wherever applicable, it also documents the product-specific impact of the individual vulnerabilities.
| CVSS v3.1 Base Score | 6.5 | 
| CVSS v3.1 Vector | CVSS:3.1/AV:L/AC:L/PR:L/UI:N/S:C/C:H/I:N/A:N/E:P/RL:O/RC:C | 
| CWE | CWE-200: Exposure of Sensitive Information to an Unauthorized Actor | 
| V1.0 (2023-09-12): | Publication Date | 
| V1.1 (2023-11-14): | Added SIMATIC IPC 1047/1047E | 
| V1.2 (2024-07-09): | Added fix for SIMATIC IPC627E / IPC647E / IPC677E / IPC847E and for SIMATIC IPC RW-543A | 
| V1.3 (2024-08-13): | Added fix for SIMATIC Field PG M6 and SIMATIC IPC BX-39A / IPC PX-39A / IPC PX-39A PRO | 
| V1.4 (2024-12-10): | Added fix for SIMATIC IPC1047E |