-----BEGIN PGP SIGNED MESSAGE----- Hash: SHA512 # SSA-110922: Web Vulnerability in TIM 1531 IRC Publication Date: 2018-03-27 Last Update: 2020-02-10 Current Version: 1.1 CVSS v3.1 Base Score: 9.8 SUMMARY ======= The latest update for TIM 1531 IRC fixes a security vulnerability that could allow unauthorized remote attackers to perform administrative operations on the device. Siemens recommends updating as soon as possible. AFFECTED PRODUCTS AND SOLUTION ============================== * TIM 1531 IRC (incl. SIPLUS NET variants) - Affected versions: All versions < V1.1 - Remediation: Update to V1.1 - Download: https://support.industry.siemens.com/cs/ww/en/view/109755374 WORKAROUNDS AND MITIGATIONS =========================== Siemens has identified the following specific workarounds and mitigations that customers can apply to reduce the risk: * Users can limit access to port 80/tcp and port 443/tcp in their network infrastructure (e.g. cell-protection firewall or corporate firewall) to reduce the risk. GENERAL SECURITY RECOMMENDATIONS ================================ As a general security measure, Siemens strongly recommends to protect network access to devices with appropriate mechanisms. In order to operate the devices in a protected IT environment, Siemens recommends to configure the environment according to Siemens' operational guidelines for Industrial Security (Download: https://www.siemens.com/cert/operational-guidelines-industrial-security), and to follow the recommendations in the product manuals. Additional information on Industrial Security by Siemens can be found at: https://www.siemens.com/industrialsecurity PRODUCT DESCRIPTION =================== TIM 1531 IRC is a communication module for SIMATIC S7-1500, S7-400, S7-300 with SINAUT ST7, DNP3 and IEC 60870-5-101/104 with three RJ45 interfaces for communication via IP-based networks (WAN / LAN) and a RS 232/RS 485 interface for communication via classic WAN networks. SIPLUS extreme products are designed for reliable operation under extreme conditions and are based on SIMATIC, LOGO!, SITOP, SINAMICS, SIMOTION, SCALANCE or other devices. SIPLUS devices use the same firmware as the product they are based on. VULNERABILITY CLASSIFICATION ============================ The vulnerability classification has been performed by using the CVSS scoring system in version 3.1 (CVSS v3.1) (https://www.first.org/cvss/). The CVSS environmental score is specific to the customer's environment and will impact the overall CVSS score. The environmental score should therefore be individually defined by the customer to accomplish final scoring. An additional classification has been performed using the CWE classification, a community-developed list of common software security weaknesses. This serves as a common language and as a baseline for weakness identification, mitigation, and prevention efforts. A detailed list of CWE classes can be found at: https://cwe.mitre.org/. * Vulnerability CVE-2018-4841 A remote attacker with network access to port 80/tcp or port 443/tcp could perform administrative operations on the device without prior authentication. Successful exploitation could allow to cause a denial-of-service, or read and manipulate data as well as configuration settings of the affected device. At the stage of publishing this security advisory no public exploitation is known. Siemens provides mitigations to resolve it. CVSS v3.1 Base Score: 9.8 CVSS Vector: CVSS:3.1/AV:N/AC:L/PR:N/UI:N/S:U/C:H/I:H/A:H/E:P/RL:O/RC:C CWE: CWE-303: Incorrect Implementation of Authentication Algorithm ACKNOWLEDGMENTS =============== Siemens thanks the following parties for their efforts: * Artem Zinenko from Kaspersky for pointing out that SIPLUS should also be mentioned ADDITIONAL INFORMATION ====================== For further inquiries on security vulnerabilities in Siemens products and solutions, please contact the Siemens ProductCERT: https://www.siemens.com/cert/advisories HISTORY DATA ============ V1.0 (2018-03-27): Publication Date V1.1 (2020-02-10): SIPLUS devices now explicitly mentioned in the list of affected products TERMS OF USE ============ Siemens Security Advisories are subject to the terms and conditions contained in Siemens' underlying license terms or other applicable agreements previously agreed to with Siemens (hereinafter "License Terms"). To the extent applicable to information, software or documentation made available in or through a Siemens Security Advisory, the Terms of Use of Siemens' Global Website (https://www.siemens.com/terms_of_use, hereinafter "Terms of Use"), in particular Sections 8-10 of the Terms of Use, shall apply additionally. In case of conflicts, the License Terms shall prevail over the Terms of Use. -----BEGIN PGP SIGNATURE----- iQIcBAEBCgAGBQJeQJ0AAAoJENP0geoRSq/ka7AQALDSD2ZXtGf3QjtvFsSuEKC9 4NnyHZP1dEzTDHRLhFOgtiIp2q0Yd+A+GLSQ8cZkEw53BBm6k+UxccQyn2inU7ps Wg1z0TQoOYaI5pOMhh9G9mR+BZNAznxgQ0Fc+NvbG6RALdNdzrvhrAMyIXJp9csF jElyvRx3BA740LurXmxBi9cqDVyXK/b2otAKAGFj+5l3AOdiXuYO/TyV5WAVb7W3 n0LEqlaoXZZw3EmRlSTpSBcOqw5xU+voC6iqWgXPNdxz0l/N0qInYi27fQGMY1eR /ELI8dl1t2UyLM57c0LBLKxJKx3GW7FvbHZ0M0vC6wxKKx1JdCydikj3v0xIdscv zqvWT+ePRAZbvammhX+mMKYJ4l/EDf+QpJIOo/CC1DgLjh91laXAR1lg9vu8XwGN fi+yMm6RJNNUYWA003dxN63Ux9nL1UFV4PXaLW/DaqXWtRqJYeSNNTJS/XvP8m28 WhGRoRrX0CO294hMNRaXnPqmndPZh7cB/ySYtqDXAG12roXI7outJS4mtYsLX7RT azWi2nYM+2RK3NoTfJM5oRxY0ZNWzmoeoa/UE2WHp5TZ00NtVpMTQ82i8Su8JRxr QLZRnz1V1G8CNfSdx8kk/ypETpk99RGeDPoqRC7NnXuFPPfFgvsuMGWWTwbH+77z WMA49kch6j6dZATxuGQz =POpS -----END PGP SIGNATURE-----