-----BEGIN PGP SIGNED MESSAGE----- Hash: SHA512 # SSA-134279: Vulnerability in Mendix Forgot Password Appstore module Publication Date: 2022-03-08 Last Update: 2022-03-08 Current Version: 1.0 CVSS v3.1 Base Score: 9.1 SUMMARY ======= Mendix Forgot Password Appstore module contains two vulnerabilities that could allow unauthorized users to take over accounts. Mendix has released an update for the Mendix Forgot Password Appstore module and recommends to update to the latest version. AFFECTED PRODUCTS AND SOLUTION ============================== * Mendix Forgot Password Appstore module - Affected versions: All versions >= V3.3.0 < V3.5.1 - Remediation: Update to V3.5.1 or later See further recommendations from section "Workarounds and Mitigations" - Download: https://marketplace.mendix.com/link/component/1296 * Mendix Forgot Password Appstore module (Mendix 7 compatible) - Affected versions: All versions < V3.2.2 - Affected by vulnerabilities: - CVE-2022-26314 - Remediation: Update to V3.2.2 or later version See further recommendations from section "Workarounds and Mitigations" - Download: https://marketplace.mendix.com/link/component/1296 WORKAROUNDS AND MITIGATIONS =========================== Siemens has identified the following specific workarounds and mitigations that customers can apply to reduce the risk: * CVE-2022-26313: Disable sign up as described in the documentation * Restrict access to application webserver for trusted users only GENERAL SECURITY RECOMMENDATIONS ================================ As a general security measure, Siemens strongly recommends to protect network access to devices with appropriate mechanisms. In order to operate the devices in a protected IT environment, Siemens recommends to configure the environment according to Siemens' operational guidelines for Industrial Security (Download: https://www.siemens.com/cert/operational-guidelines-industrial-security), and to follow the recommendations in the product manuals. Additional information on Industrial Security by Siemens can be found at: https://www.siemens.com/industrialsecurity PRODUCT DESCRIPTION =================== Forgot Password module allow your users to sign-up for your application or reset their own password without administrator involvement. Import this module, assign the roles, the module can generate it's configuration automatically and you are all set to use this component. VULNERABILITY CLASSIFICATION ============================ The vulnerability classification has been performed by using the CVSS scoring system in version 3.1 (CVSS v3.1) (https://www.first.org/cvss/). The CVSS environmental score is specific to the customer's environment and will impact the overall CVSS score. The environmental score should therefore be individually defined by the customer to accomplish final scoring. An additional classification has been performed using the CWE classification, a community-developed list of common software security weaknesses. This serves as a common language and as a baseline for weakness identification, mitigation, and prevention efforts. A detailed list of CWE classes can be found at: https://cwe.mitre.org/. * Vulnerability CVE-2022-26313 In certain configurations of the affected product, a threat actor could use the sign up flow to hijack arbitrary user accounts. CVSS v3.1 Base Score: 9.1 CVSS Vector: CVSS:3.1/AV:N/AC:L/PR:N/UI:N/S:U/C:H/I:H/A:N/E:P/RL:O/RC:C CWE: CWE-284: Improper Access Control * Vulnerability CVE-2022-26314 Initial passwords are generated in an insecure manner. This could allow an unauthenticated remote attacker to efficiently brute force passwords in specific situations. CVSS v3.1 Base Score: 7.4 CVSS Vector: CVSS:3.1/AV:N/AC:H/PR:N/UI:N/S:U/C:H/I:H/A:N/E:P/RL:O/RC:C CWE: CWE-307: Improper Restriction of Excessive Authentication Attempts ADDITIONAL INFORMATION ====================== For further inquiries on security vulnerabilities in Siemens products and solutions, please contact the Siemens ProductCERT: https://www.siemens.com/cert/advisories HISTORY DATA ============ V1.0 (2022-03-08): Publication Date TERMS OF USE ============ Siemens Security Advisories are subject to the terms and conditions contained in Siemens' underlying license terms or other applicable agreements previously agreed to with Siemens (hereinafter "License Terms"). To the extent applicable to information, software or documentation made available in or through a Siemens Security Advisory, the Terms of Use of Siemens' Global Website (https://www.siemens.com/terms_of_use, hereinafter "Terms of Use"), in particular Sections 8-10 of the Terms of Use, shall apply additionally. In case of conflicts, the License Terms shall prevail over the Terms of Use. -----BEGIN PGP SIGNATURE----- iQIzBAEBCgAdFiEEHyx/myPwjH9jB9tDlm7gTEmyujQFAmImnIAACgkQlm7gTEmy ujSWxg//bTz7uFACGPAtGdVYYnaOjknB4o3fwrm0uoIuthqKfhkMzgcShF1xlX4b dH70Vxd6Qp0GA2yDSSWn8IgpmT3ih8fYJakj0mlGWjfQbg30GV33aZUIuJEUKIUa 562II4RartDwi5sNZhefHFm1LOcuZRV1iqJvxOmCQSVwnrBhTqo901gEz3mEQO2f q3fTdqFlewEUOMJA8UmUO/dvRfLUXdNyzVrUAU2XeYmNWP50QWU3vj6iXN1cT0ja cSRh5Irj1Uz9JkL65jnjBs/GsDHg9n9GEGMqwKzozRE0Ze62JCC0EB162LqIWYbM cES/+aQxX4nB7Vd7LCirEltxU8vAWWY0vM0kdmbFzPMvtZQ6lonuqPpEP3DDeoP1 eHPZxPxqnt8Ovn1Y7xRSwMj9Jc1gswQmZVpNG88VnPjss3JzZQggkIcKv43O41Lr z4rKUQw8Kq5yM2iwez7wJrb36S3kMUQJDkUujtwS5GXydsrz68kZ1q1RlHlOfV2s 4QXsxnDkHI40sB2ScGjZhhPGI620CwD7hJm8JK6XvIVdJ7xw5bugkxl+haVQdbT9 pMdvdUhvisW/pvwmdaBZEGnd6WhKraYnoD6jBlI21MTbYSGUNjUMErGpfrS8MTcG VR2gFxbmdLM47pOHJKxBcqpEaondZLdG3ek3l4ae48JPKnuKqng= =UTYs -----END PGP SIGNATURE-----