-----BEGIN PGP SIGNED MESSAGE----- Hash: SHA512 # SSA-160202: Multiple Access Control Vulnerabilities in SiPass Integrated Publication Date: 2021-12-14 Last Update: 2021-12-14 Current Version: 1.0 CVSS v3.1 Base Score: 7.5 SUMMARY ======= SiPass integrated contains multiple vulnerabilities that could allow an unauthenticated remote attacker to access or modify several internal application resources. Siemens has released a tool, "SiPass integrated Component Manager", to remediate the vulnerabilities on all maintained and supported versions of SiPass integrated and recommends to apply this tool. AFFECTED PRODUCTS AND SOLUTION ============================== * SiPass integrated V2.76 - Affected versions: All versions - Remediation: Update to V2.76 SP2 and then download and execute the SiPass integrated Component Manager: https://support.industry.siemens.com/cs/ww/en/view/109802587/ * SiPass integrated V2.80 - Affected versions: All versions - Remediation: Download and execute the SiPass integrated Component Manager: https://support.industry.siemens.com/cs/ww/en/view/109802587/ * SiPass integrated V2.85 - Affected versions: All versions - Remediation: Download and execute the SiPass integrated Component Manager: https://support.industry.siemens.com/cs/ww/en/view/109802587/ WORKAROUNDS AND MITIGATIONS =========================== Siemens has not identified any additional specific workarounds or mitigations. Please follow the "General Security Recommendations". Product specific mitigations can be found in the section "Affected Products and Solution". GENERAL SECURITY RECOMMENDATIONS ================================ As a general security measure Siemens strongly recommends to protect network access to affected products with appropriate mechanisms. It is advised to follow recommended security practices in order to run the devices in a protected IT environment. PRODUCT DESCRIPTION =================== SiPass integrated is a powerful and extremely flexible access control system. VULNERABILITY CLASSIFICATION ============================ The vulnerability classification has been performed by using the CVSS scoring system in version 3.1 (CVSS v3.1) (https://www.first.org/cvss/). The CVSS environmental score is specific to the customer's environment and will impact the overall CVSS score. The environmental score should therefore be individually defined by the customer to accomplish final scoring. An additional classification has been performed using the CWE classification, a community-developed list of common software security weaknesses. This serves as a common language and as a baseline for weakness identification, mitigation, and prevention efforts. A detailed list of CWE classes can be found at: https://cwe.mitre.org/. * Vulnerability CVE-2021-44522 Affected applications insufficiently limit the access to the internal message broker system. This could allow an unauthenticated remote attacker to subscribe to arbitrary message queues. CVSS v3.1 Base Score: 7.5 CVSS Vector: CVSS:3.1/AV:N/AC:L/PR:N/UI:N/S:U/C:H/I:N/A:N/E:P/RL:O/RC:C CWE: CWE-668: Exposure of Resource to Wrong Sphere * Vulnerability CVE-2021-44523 Affected applications insufficiently limit the access to the internal activity feed database. This could allow an unauthenticated remote attacker to read, modify or delete activity feed entries. CVSS v3.1 Base Score: 7.3 CVSS Vector: CVSS:3.1/AV:N/AC:L/PR:N/UI:N/S:U/C:L/I:L/A:L/E:P/RL:O/RC:C CWE: CWE-668: Exposure of Resource to Wrong Sphere * Vulnerability CVE-2021-44524 Affected applications insufficiently limit the access to the internal user authentication service. This could allow an unauthenticated remote attacker to trigger several actions on behalf of valid user accounts. CVSS v3.1 Base Score: 7.5 CVSS Vector: CVSS:3.1/AV:N/AC:L/PR:N/UI:N/S:U/C:N/I:H/A:N/E:P/RL:O/RC:C CWE: CWE-668: Exposure of Resource to Wrong Sphere ADDITIONAL INFORMATION ====================== For further inquiries on security vulnerabilities in Siemens products and solutions, please contact the Siemens ProductCERT: https://www.siemens.com/cert/advisories HISTORY DATA ============ V1.0 (2021-12-14): Publication Date TERMS OF USE ============ Siemens Security Advisories are subject to the terms and conditions contained in Siemens' underlying license terms or other applicable agreements previously agreed to with Siemens (hereinafter "License Terms"). To the extent applicable to information, software or documentation made available in or through a Siemens Security Advisory, the Terms of Use of Siemens' Global Website (https://www.siemens.com/terms_of_use, hereinafter "Terms of Use"), in particular Sections 8-10 of the Terms of Use, shall apply additionally. In case of conflicts, the License Terms shall prevail over the Terms of Use. -----BEGIN PGP SIGNATURE----- iQIzBAEBCgAdFiEEHyx/myPwjH9jB9tDlm7gTEmyujQFAmG33oAACgkQlm7gTEmy ujQ1mA//U3cKHMmTpQKHdr6AQSt8eMF5HoTsNKrB5CHxEnaN9fW+4KlN0E6f4Uvt E2zW1xIcB98LmcB7+G29z+Pe996inO003yk/gSqcUhMiDTT6oODCPrNbHB8rfW8F fxbay6Huub3AVaCA8YuJHQtKSVR59E+VWsEQfTJAGjOxq9fpzsk34j3EHh/eDHVK EQIZdfyDSPpjrFftMWY20jLEsFfeoRZzmmbnTeqQIphKdvmVzwyRRdbJUQbVBmZB W2ODPuglrDnhIzzjS4GUP1dX/qsAch61Q2CsD2FAlRCYBeF0b8UaoJtBOYjUAOEu SVuOc1TOm7RSqq9O8Gv/Z7K78AhA4QRa9/RbSclqQ7/OmJmju+Aciu+EEcJvQCN/ Rmm4gOgHJdr+XCTa/RKONl9sKfUk6tw6CvVD0nJzf0k3iOMJGE1tzwSHBUPhJYeU 7/0AORbEEgi0vKJf7ajRdQkd/A1FINHvU4JcUOTITzYm2Q/AgcpFGPkJ1wjUJ2Mc 2VB0e8IqmMYkepDlbBi2Yt2qFDT1+3EeW9khoNR5KjcpnIVCYDzTh/5CN/1RoJpf +8S4ovL8pQihmIldJXD+GmPbEciKzgNxnU+LLUxPMlsig+qFr0JX2+7UZEQ6hkTX 0db72X9DBtFrjGike6bfAuzljvHr1+ZIRwQXnF0l/YqCX43chjM= =AaEX -----END PGP SIGNATURE-----