-----BEGIN PGP SIGNED MESSAGE----- Hash: SHA512 # SSA-173615: Multiple PAR and ASM File Parsing Vulnerabilities in Solid Edge Publication Date: 2021-07-13 Last Update: 2021-07-13 Current Version: 1.0 CVSS v3.1 Base Score: 7.8 SUMMARY ======= Siemens has released version SE2021MP5 for Solid Edge to fix multiple heap based buffer overflow vulnerabilities that could be triggered when the application read files in PAR or ASM file formats. If a user is tricked to open a malicious file with the affected application, this could lead to a crash, and potentially also to arbitrary code execution. Siemens recommends to update to the latest version and to avoid opening of untrusted files from unknown sources. AFFECTED PRODUCTS AND SOLUTION ============================== * Solid Edge SE2021 - Affected versions: All Versions < SE2021MP5 - Remediation: Update to SE2021MP5 or later version - Download: https://support.sw.siemens.com/ (login required) WORKAROUNDS AND MITIGATIONS =========================== Siemens has identified the following specific workarounds and mitigations that customers can apply to reduce the risk: * Avoid to open untrusted files from unknown sources in Solid Edge GENERAL SECURITY RECOMMENDATIONS ================================ As a general security measure, Siemens strongly recommends to protect network access to devices with appropriate mechanisms. In order to operate the devices in a protected IT environment, Siemens recommends to configure the environment according to Siemens' operational guidelines for Industrial Security (Download: https://www.siemens.com/cert/operational-guidelines-industrial-security), and to follow the recommendations in the product manuals. Additional information on Industrial Security by Siemens can be found at: https://www.siemens.com/industrialsecurity PRODUCT DESCRIPTION =================== Solid Edge is a portfolio of software tools that addresses various product development processes : 3D design, simulation, manufacturing and design management. VULNERABILITY CLASSIFICATION ============================ The vulnerability classification has been performed by using the CVSS scoring system in version 3.1 (CVSS v3.1) (https://www.first.org/cvss/). The CVSS environmental score is specific to the customer's environment and will impact the overall CVSS score. The environmental score should therefore be individually defined by the customer to accomplish final scoring. An additional classification has been performed using the CWE classification, a community-developed list of common software security weaknesses. This serves as a common language and as a baseline for weakness identification, mitigation, and prevention efforts. A detailed list of CWE classes can be found at: https://cwe.mitre.org/. * Vulnerability CVE-2021-34326 The plmxmlAdapterSE70.dll library in affected applications lacks proper validation of user-supplied data when parsing PAR files. This could result in an out of bounds write past the fixed-length heap-based buffer. An attacker could leverage this vulnerability to execute code in the context of the current process. (ZDI-CAN-13422) CVSS v3.1 Base Score: 7.8 CVSS Vector: CVSS:3.1/AV:L/AC:L/PR:N/UI:R/S:U/C:H/I:H/A:H/E:P/RL:O/RC:C CWE: CWE-122: Heap-based Buffer Overflow * Vulnerability CVE-2021-34327 The plmxmlAdapterSE70.dll library in affected applications lacks proper validation of user-supplied data when parsing ASM files. This could result in an out of bounds write past the fixed-length heap-based buffer. An attacker could leverage this vulnerability to execute code in the context of the current process. (ZDI-CAN-13423) CVSS v3.1 Base Score: 7.8 CVSS Vector: CVSS:3.1/AV:L/AC:L/PR:N/UI:R/S:U/C:H/I:H/A:H/E:P/RL:O/RC:C CWE: CWE-122: Heap-based Buffer Overflow * Vulnerability CVE-2021-34328 The plmxmlAdapterSE70.dll library in affected applications lacks proper validation of user-supplied data when parsing PAR files. This could result in an out of bounds write past the fixed-length heap-based buffer. An attacker could leverage this vulnerability to execute code in the context of the current process. (ZDI-CAN-13424) CVSS v3.1 Base Score: 7.8 CVSS Vector: CVSS:3.1/AV:L/AC:L/PR:N/UI:R/S:U/C:H/I:H/A:H/E:P/RL:O/RC:C CWE: CWE-122: Heap-based Buffer Overflow * Vulnerability CVE-2021-34329 The plmxmlAdapterSE70.dll library in affected applications lacks proper validation of user-supplied data when parsing PAR files. This could result in an out of bounds write past the fixed-length heap-based buffer. An attacker could leverage this vulnerability to execute code in the context of the current process. (ZDI-CAN-13427) CVSS v3.1 Base Score: 7.8 CVSS Vector: CVSS:3.1/AV:L/AC:L/PR:N/UI:R/S:U/C:H/I:H/A:H/E:P/RL:O/RC:C CWE: CWE-122: Heap-based Buffer Overflow ACKNOWLEDGMENTS =============== Siemens thanks the following parties for their efforts: * Trend Micro Zero Day Initiative for coordinated disclosure ADDITIONAL INFORMATION ====================== For further inquiries on security vulnerabilities in Siemens products and solutions, please contact the Siemens ProductCERT: https://www.siemens.com/cert/advisories HISTORY DATA ============ V1.0 (2021-07-13): Publication Date TERMS OF USE ============ Siemens Security Advisories are subject to the terms and conditions contained in Siemens' underlying license terms or other applicable agreements previously agreed to with Siemens (hereinafter "License Terms"). To the extent applicable to information, software or documentation made available in or through a Siemens Security Advisory, the Terms of Use of Siemens' Global Website (https://www.siemens.com/terms_of_use, hereinafter "Terms of Use"), in particular Sections 8-10 of the Terms of Use, shall apply additionally. In case of conflicts, the License Terms shall prevail over the Terms of Use. -----BEGIN PGP SIGNATURE----- iQIzBAEBCgAdFiEElTRCLAVwzKf/b8X80/SB6hFKr+QFAmDs14AACgkQ0/SB6hFK r+RAOBAAmT3FyqJJ0ONM3xmAlOx6JHAp2ujdtmUL8Lk/H7wAv06w1s1tU6R3ros8 Dtha8O6Ven10rrq773PyWURftcZlzjWE4r8gHpLj6NxWbpLEh0P/YLj+3rwLho60 hx8bvzxz67OmnyNuKO8cyzVWS4z+tnbnf6dqh7APOwkM+0eZ2/aX4tsoFm9RV81n oYyy2ebvLM1hlAPGKNYfK6iICrTX2kKrdxWm0EWqt+ww3+7g5stWX1SZfHPfgsQV XuF7bW9NrdpgPA3MZWUJYmylab+JNYnBp5IKZz0N7YfhGoBXXocgAgd4lJv1tEcf wh6DQU5L4lH53JtACYV8I2tjc/w22p7hNe/erohwao3CN9zkDU/sT9wnkZyQG9ui a09TMKQMDeFdOqJNaloVBEH0kIIRTi/Shh2ijM7EzMfGxGk9Buvmb9Cxey9JwEQ8 WLfOMkcHNRvR4mTrphUIYI8wJqoKq8ceJrnOC+Q2HO1pXsbJ9DG/84OOVK05bpSE g9wgEfg8IMrYgs+lZHnDWyQk7XDgDmqzbOQPc7bulp043J7oNk2LKy6yzkPscA2Q XmPNfqtiAB2DGAShUBVSLTu5fdXqb4amxEXpJ2j7nyFgYv2O3vPnWApFo0w86Y2e OGXkeQVjJlGqFk82FnLfXMOMjIYgiu3u7ScFe27k/Kn4igdpDo4= =jQr5 -----END PGP SIGNATURE-----