-----BEGIN PGP SIGNED MESSAGE----- Hash: SHA512 # SSA-200951: Multiple Vulnerabilities in Third-Party Component libcurl of TIM Devices Publication Date: 2021-06-08 Last Update: 2021-06-08 Current Version: 1.0 CVSS v3.1 Base Score: 7.5 SUMMARY ======= SIMATIC TIM 1531 IRC devices are vulnerable to multiple vulnerabilities in the third party component libcurl that could allow an attacker to extract sensitive information and pass a revoked certificate as valid. Siemens has released an update for SIMATIC TIM 1531 IRC and recommends to update to the latest versions. AFFECTED PRODUCTS AND SOLUTION ============================== * SIMATIC TIM 1531 IRC (incl. SIPLUS NET variants) - Affected versions: All versions < V2.2 - Remediation: Update to V2.2 or later version - Download: https://support.industry.siemens.com/cs/ww/en/view/109798331/ WORKAROUNDS AND MITIGATIONS =========================== Siemens has identified the following specific workarounds and mitigations that customers can apply to reduce the risk: * Restrict access to the device to the internal or VPN network and to trusted IP addresses only GENERAL SECURITY RECOMMENDATIONS ================================ As a general security measure, Siemens strongly recommends to protect network access to devices with appropriate mechanisms. In order to operate the devices in a protected IT environment, Siemens recommends to configure the environment according to Siemens' operational guidelines for Industrial Security (Download: https://www.siemens.com/cert/operational-guidelines-industrial-security), and to follow the recommendations in the product manuals. Additional information on Industrial Security by Siemens can be found at: https://www.siemens.com/industrialsecurity PRODUCT DESCRIPTION =================== TIM 1531 IRC is a communication module for SIMATIC S7-1500, S7-400, S7-300 with SINAUT ST7, DNP3 and IEC 60870-5-101/104 with three RJ45 interfaces for communication via IP-based networks (WAN / LAN) and a RS 232/RS 485 interface for communication via classic WAN networks. SIPLUS extreme products are designed for reliable operation under extreme conditions and are based on SIMATIC, LOGO!, SITOP, SINAMICS, SIMOTION, SCALANCE or other devices. SIPLUS devices use the same firmware as the product they are based on. VULNERABILITY CLASSIFICATION ============================ The vulnerability classification has been performed by using the CVSS scoring system in version 3.1 (CVSS v3.1) (https://www.first.org/cvss/). The CVSS environmental score is specific to the customer's environment and will impact the overall CVSS score. The environmental score should therefore be individually defined by the customer to accomplish final scoring. An additional classification has been performed using the CWE classification, a community-developed list of common software security weaknesses. This serves as a common language and as a baseline for weakness identification, mitigation, and prevention efforts. A detailed list of CWE classes can be found at: https://cwe.mitre.org/. * Vulnerability CVE-2020-8169 The libcurl library versions 7.62.0 to and including 7.70.0 are vulnerable to an information disclosure vulnerability that can lead to a partial password being leaked over the network and to the DNS server(s). CVSS v3.1 Base Score: 7.5 CVSS Vector: CVSS:3.1/AV:N/AC:L/PR:N/UI:N/S:U/C:H/I:N/A:N/E:U/RL:O/RC:C CWE: CWE-200: Exposure of Sensitive Information to an Unauthorized Actor * Vulnerability CVE-2020-8286 The libcurl library versions 7.41.0 to and including 7.73.0 are vulnerable to an improper check for certificate revocation due to insufficient verification of the OCSP response. This vulnerability could allow an attacker to pass a revoked certificate as valid. CVSS v3.1 Base Score: 7.5 CVSS Vector: CVSS:3.1/AV:N/AC:L/PR:N/UI:N/S:U/C:N/I:H/A:N/E:U/RL:O/RC:C CWE: CWE-295: Improper Certificate Validation ADDITIONAL INFORMATION ====================== For more details regarding the libcurl vulnerabilities refer to: - - Project curl Security Advisory "Partial password leak over DNS on HTTP redirect" - - Project curl Security Advisory "Inferior OCSP verification" For further inquiries on security vulnerabilities in Siemens products and solutions, please contact the Siemens ProductCERT: https://www.siemens.com/cert/advisories HISTORY DATA ============ V1.0 (2021-06-08): Publication Date TERMS OF USE ============ Siemens Security Advisories are subject to the terms and conditions contained in Siemens' underlying license terms or other applicable agreements previously agreed to with Siemens (hereinafter "License Terms"). To the extent applicable to information, software or documentation made available in or through a Siemens Security Advisory, the Terms of Use of Siemens' Global Website (https://www.siemens.com/terms_of_use, hereinafter "Terms of Use"), in particular Sections 8-10 of the Terms of Use, shall apply additionally. In case of conflicts, the License Terms shall prevail over the Terms of Use. -----BEGIN PGP SIGNATURE----- iQIzBAEBCgAdFiEElTRCLAVwzKf/b8X80/SB6hFKr+QFAmC+swAACgkQ0/SB6hFK r+RqoA//VSxkQQAqIGywZOzIiOaf+bqX/glGqE4IdkZqrG0AZGmKNyq0QEVJ0q/h PRsKPInzdklnNG2ImejIKcbirToRTlX45BCmmqI8FFIJiaI4IUujzgiP3UlIj3fw PML7PRFufhhd5rsHBCeXw3lfmcTUwpcd1OvHQqvAgtghjXTmmCugVAKFhE7nlq+W qv0rd6lvEoUhW8uE+q6/vI1/rIVPKRQa3dSVnmivUWb7bXWct23/f16FJV0xrc5r n9IblsHQukQPyvAKrEQR5QOdbJAOpPuGHrTUHKqWHzf695HhHgPgKClpLDTcLBpF 5k/DsrWIzSKlRs+V8eZ2abnImRbDSEGQA7Z+WOrE25seheIA15x0uFTYGu7ExFUf kRZpmyqg2VfOqU46qTX3PMX0wQmA7pQKhulD+kyF8rxyfYirNm3A5FEw9G8guosM E2Tf3yK9sd8+61ugxp6+m+MeauY956UVayf5TkWaiD4/hCNpMACu0Go6xAEvxsda 5FdneS6jnObmWrfw4/vIQofafdbt6Ow/yiLMdLzU7jTNEh5yuq/KsVw62b3xlvc/ mPrmOXzpTHe77X25UYOyDPnQbFyT2rNhV2ZdYAqgCpAZwMja+drJm0UGE1bi8amC BeBbS9dWh/CG5xtZ52A0Y1erArPK1KG6oDOe1q729/moTMaicKg= =TGds -----END PGP SIGNATURE-----