-----BEGIN PGP SIGNED MESSAGE----- Hash: SHA512 # SSA-296266: Denial-of-Service Vulnerability in SCALANCE and RUGGEDCOM Devices Publication Date: 2021-03-09 Last Update: 2021-04-13 Current Version: 1.1 CVSS v3.1 Base Score: 8.6 SUMMARY ======= Some firmware versions of the SCALANCE and RUGGEDCOM devices listed below are affected by a vulnerability in the SSH authentication that could allow an attacker to cause a Denial-of-Service under certain conditions. Siemens has released updates for the affected products and recommends to update to the latest version. AFFECTED PRODUCTS AND SOLUTION ============================== * RUGGEDCOM RM1224 - Affected versions: V6.3 - Remediation: Update to V6.4 or later version - Download: https://support.industry.siemens.com/cs/ww/en/view/109794349/ * SCALANCE M-800 - Affected versions: V6.3 - Remediation: Update to V6.4 or later version - Download: https://support.industry.siemens.com/cs/ww/en/view/109794349/ * SCALANCE S615 - Affected versions: V6.3 - Remediation: Update to V6.4 or later version - Download: https://support.industry.siemens.com/cs/ww/en/view/109794349/ * SCALANCE SC-600 - Affected versions: All Versions >= V2.1 and < V2.1.3 - Remediation: Update to V2.1.3 or later version - Download: https://support.industry.siemens.com/cs/ww/en/view/109793041/ WORKAROUNDS AND MITIGATIONS =========================== Siemens has identified the following specific workarounds and mitigations that customers can apply to reduce the risk: * Configure the built-in firewall to only allow SSH incoming connections from trusted IP addresses GENERAL SECURITY RECOMMENDATIONS ================================ As a general security measure, Siemens strongly recommends to protect network access to devices with appropriate mechanisms. In order to operate the devices in a protected IT environment, Siemens recommends to configure the environment according to Siemens' operational guidelines for Industrial Security (Download: https://www.siemens.com/cert/operational-guidelines-industrial-security), and to follow the recommendations in the product manuals. Additional information on Industrial Security by Siemens can be found at: https://www.siemens.com/industrialsecurity PRODUCT DESCRIPTION =================== The SCALANCE SC-600 devices (SC622-2C, SC632-2C, SC636-2C, SC642-2C, SC646-2C) are used to protect trusted industrial networks from untrusted networks. They allow filtering incoming and outgoing network connections in different ways. The SCALANCE M-800 / S615 industrial routers are used for secure remote access to plants via mobile networks, e.g. GPRS or UMTS with the integrated security functions of a firewall for protection against unauthorized access and VPN to protect data transmission. RUGGEDCOM RM1224 is a 4G ROUTER for wireless IP-communication from Ethernet based devices via LTE(4G)- mobile radio. VULNERABILITY CLASSIFICATION ============================ The vulnerability classification has been performed by using the CVSS scoring system in version 3.1 (CVSS v3.1) (https://www.first.org/cvss/). The CVSS environmental score is specific to the customer's environment and will impact the overall CVSS score. The environmental score should therefore be individually defined by the customer to accomplish final scoring. An additional classification has been performed using the CWE classification, a community-developed list of common software security weaknesses. This serves as a common language and as a baseline for weakness identification, mitigation, and prevention efforts. A detailed list of CWE classes can be found at: https://cwe.mitre.org/. * Vulnerability CVE-2021-25676 Multiple failed SSH authentication attempts could trigger a temporary Denial-of-Service under certain conditions. When triggered, the device will reboot automatically. CVSS v3.1 Base Score: 8.6 CVSS Vector: CVSS:3.1/AV:N/AC:L/PR:N/UI:N/S:C/C:N/I:N/A:H/E:P/RL:O/RC:C CWE: CWE-307: Improper Restriction of Excessive Authentication Attempts ADDITIONAL INFORMATION ====================== This vulnerability has been discovered internally by Siemens. For further inquiries on security vulnerabilities in Siemens products and solutions, please contact the Siemens ProductCERT: https://www.siemens.com/cert/advisories HISTORY DATA ============ V1.0 (2021-03-09): Publication Date V1.1 (2021-04-13): Added solution for SCALANCE M-800/S615 and RUGGEDCOM RM1224 TERMS OF USE ============ Siemens Security Advisories are subject to the terms and conditions contained in Siemens' underlying license terms or other applicable agreements previously agreed to with Siemens (hereinafter "License Terms"). To the extent applicable to information, software or documentation made available in or through a Siemens Security Advisory, the Terms of Use of Siemens' Global Website (https://www.siemens.com/terms_of_use, hereinafter "Terms of Use"), in particular Sections 8-10 of the Terms of Use, shall apply additionally. In case of conflicts, the License Terms shall prevail over the Terms of Use. -----BEGIN PGP SIGNATURE----- iQIzBAEBCgAdFiEElTRCLAVwzKf/b8X80/SB6hFKr+QFAmB03wAACgkQ0/SB6hFK r+Rjsg/8DpV8uvwkgM9WEBSsgEm9OBfxjl+TJeFfmqDwz7aKqwkZba9/PeWIsPZ3 CQ/SiaDVw0WsmGjinqSani6bjj3/2Yyjzrkwg8sw5XOHd3vRoEWg9WpnJACKoiPL jENIdGu2M71+z0Qxg1rsrU4eeo+WvyfY7wSs64k6btpoTAheRk6Ozl4NCfCtChdF FqgkZUyc/jDtNpVkd64KINxvdAeOEt0kO0Wty9wPMZS/NVwohS6DAnZB+gosgUT0 SMwCq9AaIGhUqz7hGkRTwARw3D3Gn7TsbbjCX/OnsaLOfyALVQflI+bfbhh0Quav ZkPeiq3VAJi9kFgDh9YuMFUnbYfcWUwlqXWKsAURBQPCJvXhv1VIbuj7Gsi0WnL5 rovTs0UP80oFGf5EmyCquSxY3OpNXDA0CaNTj642DnRUv23lwBvP3BQdJkgwz9Dd Og1I7I1yD9GkU/OrZel+04PfdXgcxXNZEPyvJC05EfQHQQOYSDt167R9XENUkSnS nq7JlqqpQr/F5TQVkZOuVxLWyrAgt5Xk6qkze56L9wYsov2yhuo1U9BoYTdgLthF eNiKurPCQTJ/Ui4ZaH062vY1Dg5gfXjUjvIAvGg7Ko05szz8Bl71cagtNYDAxhj/ v3SwIhlqkwW7uziGm8AZfdsUW8waQZXBQrzLrLY5r1czeH4Knkw= =qYMA -----END PGP SIGNATURE-----