-----BEGIN PGP SIGNED MESSAGE----- Hash: SHA512 # SSA-328042: File Parsing Vulnerabilities in OBJ Translator in NX Publication Date: 2021-11-09 Last Update: 2021-11-09 Current Version: 1.0 CVSS v3.1 Base Score: 7.8 SUMMARY ======= Siemens NX is affected by two vulnerabilities that could be triggered when the application reads OBJ files. If a user is tricked to open a malicious file with the affected application, this could lead to an access violation, and potentially also to arbitrary code execution on the target host system. Siemens has released updates for the NX and recommends to update to the latest version. Siemens recommends to avoid opening of untrusted files from unknown sources. AFFECTED PRODUCTS AND SOLUTION ============================== * NX 1953 Series - Affected versions: All versions < V1973.3700 - Remediation: Update to V1973.3700 or later version See further recommendations from section "Workarounds and Mitigations" - Download: https://support.sw.siemens.com/ * NX 1980 Series - Affected versions: All versions < V1988 - Remediation: Update to V1988 or later version See further recommendations from section "Workarounds and Mitigations" - Download: https://support.sw.siemens.com/ WORKAROUNDS AND MITIGATIONS =========================== Siemens has identified the following specific workarounds and mitigations that customers can apply to reduce the risk: * Avoid opening files from unknown sources in NX GENERAL SECURITY RECOMMENDATIONS ================================ As a general security measure, Siemens strongly recommends to protect network access to devices with appropriate mechanisms. In order to operate the devices in a protected IT environment, Siemens recommends to configure the environment according to Siemens' operational guidelines for Industrial Security (Download: https://www.siemens.com/cert/operational-guidelines-industrial-security), and to follow the recommendations in the product manuals. Additional information on Industrial Security by Siemens can be found at: https://www.siemens.com/industrialsecurity PRODUCT DESCRIPTION =================== NX software is an integrated toolset that helps to develop design, simulation, and manufacturing solutions by supporting various aspects of product development allowing the designer to optimize shape to achieve a multidisciplinary design. VULNERABILITY CLASSIFICATION ============================ The vulnerability classification has been performed by using the CVSS scoring system in version 3.1 (CVSS v3.1) (https://www.first.org/cvss/). The CVSS environmental score is specific to the customer's environment and will impact the overall CVSS score. The environmental score should therefore be individually defined by the customer to accomplish final scoring. An additional classification has been performed using the CWE classification, a community-developed list of common software security weaknesses. This serves as a common language and as a baseline for weakness identification, mitigation, and prevention efforts. A detailed list of CWE classes can be found at: https://cwe.mitre.org/. * Vulnerability CVE-2021-41535 The affected application contains a use-after-free vulnerability while parsing OBJ files. An attacker could leverage this vulnerability to execute code in the context of the current process (ZDI-CAN-13771). CVSS v3.1 Base Score: 7.8 CVSS Vector: CVSS:3.1/AV:L/AC:L/PR:N/UI:R/S:U/C:H/I:H/A:H/E:P/RL:T/RC:C CWE: CWE-416: Use After Free * Vulnerability CVE-2021-41538 The affected application is vulnerable to information disclosure by unexpected access to an uninitialized pointer while parsing user-supplied OBJ files. An attacker could leverage this vulnerability to leak information from unexpected memory locations (ZDI-CAN-13770). CVSS v3.1 Base Score: 3.3 CVSS Vector: CVSS:3.1/AV:L/AC:L/PR:N/UI:R/S:U/C:L/I:N/A:N/E:P/RL:T/RC:C CWE: CWE-824: Access of Uninitialized Pointer ADDITIONAL INFORMATION ====================== For further inquiries on security vulnerabilities in Siemens products and solutions, please contact the Siemens ProductCERT: https://www.siemens.com/cert/advisories HISTORY DATA ============ V1.0 (2021-11-09): Publication Date TERMS OF USE ============ Siemens Security Advisories are subject to the terms and conditions contained in Siemens' underlying license terms or other applicable agreements previously agreed to with Siemens (hereinafter "License Terms"). To the extent applicable to information, software or documentation made available in or through a Siemens Security Advisory, the Terms of Use of Siemens' Global Website (https://www.siemens.com/terms_of_use, hereinafter "Terms of Use"), in particular Sections 8-10 of the Terms of Use, shall apply additionally. In case of conflicts, the License Terms shall prevail over the Terms of Use. -----BEGIN PGP SIGNATURE----- iQIzBAEBCgAdFiEEHyx/myPwjH9jB9tDlm7gTEmyujQFAmGJugAACgkQlm7gTEmy ujRcnQ//coD0UDbNhPr72R9tEr5i7/j73QBZEtIr1e+gFQg6PSHbqJ1PWPywtrm7 kgm7gAawXojZhuN/Nvjo4VEL+exdajgPmdmuwRBwrMSj0uLhdoyl7Tc7hy4fMZwb o9NeV91XeoEBcRDadmG3PAYj6zt02+U2ebd4D41KBae4/POIa1nMyKzJLc5BZQuq n+idBpJjMkh/sERne2QJK4cUm3GwWrblSudGqsqNvlZKxoWcoV6IH19g6t5Noy6M /fi/bPiXwgqgZeKDw+mTYmuRRlFhUgWuecd/wtjoO9bnc7TL1LRRTAor9yxOHSAp POHNVEVDK5s9YPRUqbPBmIqKRHDir5BGtWQH2O/3emTpqtC8FNL29xg4AsqnBcuZ g4RUNyY36P/eNnpo8QfeSVMM/IiJ3D9iyeW44q/SXZdkbvOnUfbIa+ibwO2hdCy/ xwih8hvMYE8S0wZVSMCxiNCZlnTpwqwtui/73vjtwbvjsfQ0e33JiZgLwtwzyI3X uItofIorvyOmiX28WOWnDoJ3wSsJxsyU97sdZMZqA85j/GLH3n5VULCcRoQA6dqr OCbktw/KAIPnqhngwLFPTixUi/kE8YMSBxUeCwuaUtneN396MFSfLiBTGHSCfbmR sQHRxQlyzCvSfz4rSa8uQxX2vFLODvjGzEWuCO9d4pmt09LWQ3Q= =Ni4a -----END PGP SIGNATURE-----