-----BEGIN PGP SIGNED MESSAGE----- Hash: SHA512 # SSA-384879: Authentication Bypass Vulnerability in SIPORT MP Publication Date: 2020-10-13 Last Update: 2020-10-13 Current Version: 1.0 CVSS v3.1 Base Score: 8.8 SUMMARY ======= SIPORT MP version 3.2.1 fixes an authentication bypass vulnerability which could enable an attacker to impersonate other users of the system and perform administrative actions. Siemens recommends to apply the update. AFFECTED PRODUCTS AND SOLUTION ============================== * SIPORT MP - Affected versions: All versions < 3.2.1 - Remediation: Update to version 3.2.1 - Download: https://support.industry.siemens.com/cs/ww/en/view/109781856 (login required) WORKAROUNDS AND MITIGATIONS =========================== Siemens has identified the following specific workarounds and mitigations that customers can apply to reduce the risk: * For installations where the update to version 3.2.1 is not possible: contact your local Siemens support for deployment-specific mitigation measures GENERAL SECURITY RECOMMENDATIONS ================================ As a general security measure Siemens strongly recommends to protect network access to affected products with appropriate mechanisms. It is advised to follow recommended security practices in order to run the devices in a protected IT environment. PRODUCT DESCRIPTION =================== SIPORT is a comprehensive, modular and reliable system for access control and time management within the Siveillance Access Suite. VULNERABILITY CLASSIFICATION ============================ The vulnerability classification has been performed by using the CVSS scoring system in version 3.1 (CVSS v3.1) (https://www.first.org/cvss/). The CVSS environmental score is specific to the customer's environment and will impact the overall CVSS score. The environmental score should therefore be individually defined by the customer to accomplish final scoring. An additional classification has been performed using the CWE classification, a community-developed list of common software security weaknesses. This serves as a common language and as a baseline for weakness identification, mitigation, and prevention efforts. A detailed list of CWE classes can be found at: https://cwe.mitre.org/. * Vulnerability CVE-2020-7591 Vulnerable versions of the device could allow an authenticated attacker to impersonate other users of the system and perform (potentially administrative) actions on behalf of those users if the single sign-on feature ("Allow logon without password") is enabled. CVSS v3.1 Base Score: 8.8 CVSS Vector: CVSS:3.1/AV:N/AC:L/PR:L/UI:N/S:U/C:H/I:H/A:H/E:F/RL:O/RC:C CWE: CWE-603: Use of Client-Side Authentication ADDITIONAL INFORMATION ====================== For further inquiries on security vulnerabilities in Siemens products and solutions, please contact the Siemens ProductCERT: https://www.siemens.com/cert/advisories HISTORY DATA ============ V1.0 (2020-10-13): Publication Date TERMS OF USE ============ Siemens Security Advisories are subject to the terms and conditions contained in Siemens' underlying license terms or other applicable agreements previously agreed to with Siemens (hereinafter "License Terms"). To the extent applicable to information, software or documentation made available in or through a Siemens Security Advisory, the Terms of Use of Siemens' Global Website (https://www.siemens.com/terms_of_use, hereinafter "Terms of Use"), in particular Sections 8-10 of the Terms of Use, shall apply additionally. In case of conflicts, the License Terms shall prevail over the Terms of Use. -----BEGIN PGP SIGNATURE----- iQIzBAEBCgAdFiEElTRCLAVwzKf/b8X80/SB6hFKr+QFAl+E7gAACgkQ0/SB6hFK r+R+yRAAs14RUXyodfHJxLeQe9PtE+vVb8lUd4ecZj3fHoDU56sv2w/nrEFZkUgL EMVZEWrJQxpcUnub7Owdmw9LZaUTKQh51qZB93lfAvLj4v6xV+tJSm4jVRYtv85U iHNWwXtNfweMloae96yNpy1lM0fKy7hgNsNsaAqaFx4KkvRIkYrn6aIz6JOiyfhV Y36wX3Rkro5gwpH1EvCv7k9NImcaNeloaNVYDEN1A/Ime/YTR+1RP+9wkt3+rM8v OlRZXy6CBhN6Da3s0zMmfhTFRblBajYNycwTWhDvwvNCSmORNt1oMeJajTKNJhJG XOJpl6hlUF6SXprH8HvfjU5IygsIprCw0NXzvvGm38XN5geB1o6RmEAMs9pcA/DI vJHOg61j2e0qYje4HDBzoe7z/kMEs/HJ7xKfqhxiB1ibolPaPQb2AyAmfVWue/DY 9qdJuGk6GVZQkKr3+q5RZfvGOz4A0XqS4ZnaklOr4Ij7DdUYIPzByiychv5Arqbm XYNdg+Yu0F9jyenDYYP4YZQKMR929KEp1P7qNx5Zbi+7UPqUNbp2n5g9V3BGav+R VA5ytKj8sYaKHywlsKLU/qo/eyLB9fowCvQQOh+UaJGXFhug7pnvj7LOuE4BknpY vIZqNUloqCIZl4JvTPUtuTq3LjlDD83uJflvxBNUBCmecIgmdCY= =+fIp -----END PGP SIGNATURE-----