-----BEGIN PGP SIGNED MESSAGE----- Hash: SHA512 # SSA-434535: Memory Protection Bypass Vulnerability in SINAMICS PERFECT HARMONY GH180 Drives Publication Date: 2021-07-13 Last Update: 2021-09-14 Current Version: 1.1 CVSS v3.1 Base Score: 8.1 SUMMARY ======= Several models of SINAMICS PERFECT HARMONY GH180 Drives are affected by a memory protection bypass vulnerability in the integrated S7-1500 or S7-1200 CPU that could allow an attacker to write arbitrary data and code to protected memory areas or read sensitive data to launch further attacks on the CPU. Siemens provides new drives with the fix included and recommends specific countermeasures for older drives. The list of affected drive models can be found in the section "Additional Information". AFFECTED PRODUCTS AND SOLUTION ============================== * SINAMICS PERFECT HARMONY GH180 Drives - Affected versions: Drives manufactured before 2021-08-13 - Remediation: Drives manufactured on 2021-08-13 or later are not affected, as they contain a corrected version of the S7-1500 or S7-1200 CPU. For drives manufactured before 2021-08-13, see the recommendations from section Workarounds and Mitigations. WORKAROUNDS AND MITIGATIONS =========================== Siemens has identified the following specific workarounds and mitigations that customers can apply to reduce the risk: * Avoid compromise of the individually configured access protection password to the S7-1500 or S7-1200 CPU * Ensure that the drive internal network is not externally connected (which is the default configuration in all drives as described in the operational manual) GENERAL SECURITY RECOMMENDATIONS ================================ As a general security measure, Siemens strongly recommends to protect network access to devices with appropriate mechanisms. In order to operate the devices in a protected IT environment, Siemens recommends to configure the environment according to Siemens' operational guidelines for Industrial Security (Download: https://www.siemens.com/cert/operational-guidelines-industrial-security), and to follow the recommendations in the product manuals. Additional information on Industrial Security by Siemens can be found at: https://www.siemens.com/industrialsecurity PRODUCT DESCRIPTION =================== The SINAMICS PERFECT HARMONY GH180 medium voltage drive family is used to control a wide variety of medium voltage converters or inverters in different applications. VULNERABILITY CLASSIFICATION ============================ The vulnerability classification has been performed by using the CVSS scoring system in version 3.1 (CVSS v3.1) (https://www.first.org/cvss/). The CVSS environmental score is specific to the customer's environment and will impact the overall CVSS score. The environmental score should therefore be individually defined by the customer to accomplish final scoring. An additional classification has been performed using the CWE classification, a community-developed list of common software security weaknesses. This serves as a common language and as a baseline for weakness identification, mitigation, and prevention efforts. A detailed list of CWE classes can be found at: https://cwe.mitre.org/. * Vulnerability CVE-2020-15782 Affected devices are vulnerable to a memory protection bypass through a specific operation. A remote unauthenticated attacker with network access to port 102/tcp could potentially write arbitrary data and code to protected memory areas or read sensitive data to launch further attacks. CVSS v3.1 Base Score: 8.1 CVSS Vector: CVSS:3.1/AV:N/AC:H/PR:N/UI:N/S:U/C:H/I:H/A:H/E:P/RL:O/RC:C CWE: CWE-119: Improper Restriction of Operations within the Bounds of a Memory Buffer ADDITIONAL INFORMATION ====================== The following models of SINAMICS PERFECT HARMONY GH180 Drives are affected by CVE-2020-15782: - - 6SR5 with options A84, A85, E06, W41 with X30 air to air hex - - 6SR4 with option W41 with X30 air to air hex For more information regarding CVE-2020-15782 refer to the Siemens Security Advisory SSA-434534 (https://cert-portal.siemens.com/productcert/pdf/ssa-434534.pdf) For further inquiries on security vulnerabilities in Siemens products and solutions, please contact the Siemens ProductCERT: https://www.siemens.com/cert/advisories HISTORY DATA ============ V1.0 (2021-07-13): Publication Date V1.1 (2021-09-14): Added solution for affected SINAMICS PERFECT HARMONY GH180 Drives TERMS OF USE ============ Siemens Security Advisories are subject to the terms and conditions contained in Siemens' underlying license terms or other applicable agreements previously agreed to with Siemens (hereinafter "License Terms"). To the extent applicable to information, software or documentation made available in or through a Siemens Security Advisory, the Terms of Use of Siemens' Global Website (https://www.siemens.com/terms_of_use, hereinafter "Terms of Use"), in particular Sections 8-10 of the Terms of Use, shall apply additionally. In case of conflicts, the License Terms shall prevail over the Terms of Use. -----BEGIN PGP SIGNATURE----- iQIzBAEBCgAdFiEElTRCLAVwzKf/b8X80/SB6hFKr+QFAmE/5gAACgkQ0/SB6hFK r+SNaBAAlcdWnhd8Mi4WJ1cM/ITEMYLyZTJXHVZxzSKaOeO4Fy1sdD+aPEcL6V4b ybMgZ0iTYCo5dUaaBwKNvnfN8eHEByQRa5W+CzDriX/h/HhQzVrV74MsByDVI/Qr 87Bf9hjDM7qNe9E47+wyMuKDwHgm4QjKKmyPmGPmsb4BT+3ZsNQeWhwoOM+KWwrp sd1Wr96HKvY8Q26yZNp7xuoxkdqaN27bYAypIScrXHbPOVMP3jUOTVB8BBHKEIuM WpTo1Hwe8pPxSlsI7BXqHpF/YaXA3FSO+Wm26/oLH+x/LMq3zS9oztfhyYFr691S ELpaUWNvuMIa1NIJA3qvfD/Wj+xyJqdIhq0ZmnooBZZSuViTCCFZJINf0hryeUlK Msq31It1ZC3l/9p4CGk1ax/sGRnjfkIl/U+crVkn6e2CwhF67MTqhTMx9dYtsQ/s v9MVP980LcfTDpidFzK91KqMf86omkw9wvsZvgXJzKNBJ+jOl0r0QpCgBwTvaBQt KGoGhug6rUI3xVNwnQ3B7oClC4sg6+vAOWJ3TSIlv4ozzqgKBNPKu8ioKr5dfwYd d4IpqQAyL71iFOScceS7EZbZbwYmRllkIlY4QeTVCJ1Knge6M0b/26zwEIFDzVDJ ZFt8aBvpkLky8KE4KHVkkylUuuO6UoyVTvBZ4rbbAxqR9XZO/gw= =dR9x -----END PGP SIGNATURE-----