-----BEGIN PGP SIGNED MESSAGE----- Hash: SHA512 # SSA-434536: Memory Protection Bypass Vulnerability in SINUMERIK ONE and SINUMERIK MC Publication Date: 2021-07-13 Last Update: 2021-09-14 Current Version: 1.1 CVSS v3.1 Base Score: 8.1 SUMMARY ======= SINUMERIK ONE and SINUMERIK MC products are affected by a memory protection bypass vulnerability in the integrated S7-1500 CPU that could allow an attacker to write arbitrary data and code to protected memory areas or read sensitive data to launch further attacks on the CPU. Siemens has released updates for the affected products and recommends that customers update to the new version. AFFECTED PRODUCTS AND SOLUTION ============================== * SINUMERIK MC - Affected versions: All versions < V6.15 - Remediation: Update to V6.15 or later version - Download: SINUMERIK software can be obtained from your local Siemens account manager. * SINUMERIK ONE - Affected versions: All versions < V6.15 - Remediation: Update to V6.15 or later version - Download: SINUMERIK software can be obtained from your local Siemens account manager. WORKAROUNDS AND MITIGATIONS =========================== Siemens has identified the following specific workarounds and mitigations that customers can apply to reduce the risk: * Limit access to port 102/tcp to trusted users and systems only GENERAL SECURITY RECOMMENDATIONS ================================ As a general security measure, Siemens strongly recommends to protect network access to devices with appropriate mechanisms. In order to operate the devices in a protected IT environment, Siemens recommends to configure the environment according to Siemens' operational guidelines for Industrial Security (Download: https://www.siemens.com/cert/operational-guidelines-industrial-security), and to follow the recommendations in the product manuals. Additional information on Industrial Security by Siemens can be found at: https://www.siemens.com/industrialsecurity PRODUCT DESCRIPTION =================== SINUMERIK MC is a CNC system for customized machine solutions. SINUMERIK ONE is a digital-native CNC system. VULNERABILITY CLASSIFICATION ============================ The vulnerability classification has been performed by using the CVSS scoring system in version 3.1 (CVSS v3.1) (https://www.first.org/cvss/). The CVSS environmental score is specific to the customer's environment and will impact the overall CVSS score. The environmental score should therefore be individually defined by the customer to accomplish final scoring. An additional classification has been performed using the CWE classification, a community-developed list of common software security weaknesses. This serves as a common language and as a baseline for weakness identification, mitigation, and prevention efforts. A detailed list of CWE classes can be found at: https://cwe.mitre.org/. * Vulnerability CVE-2020-15782 Affected devices are vulnerable to a memory protection bypass through a specific operation. A remote unauthenticated attacker with network access to port 102/tcp could potentially write arbitrary data and code to protected memory areas or read sensitive data to launch further attacks. CVSS v3.1 Base Score: 8.1 CVSS Vector: CVSS:3.1/AV:N/AC:H/PR:N/UI:N/S:U/C:H/I:H/A:H/E:P/RL:O/RC:C CWE: CWE-119: Improper Restriction of Operations within the Bounds of a Memory Buffer ADDITIONAL INFORMATION ====================== For more information regarding CVE-2020-15782 refer to the Siemens Security Advisory SSA-434534 (https://cert-portal.siemens.com/productcert/pdf/ssa-434534.pdf) For further inquiries on security vulnerabilities in Siemens products and solutions, please contact the Siemens ProductCERT: https://www.siemens.com/cert/advisories HISTORY DATA ============ V1.0 (2021-07-13): Publication Date V1.1 (2021-09-14): Added solution for SINUMERIK MC and SINUMERIK ONE TERMS OF USE ============ Siemens Security Advisories are subject to the terms and conditions contained in Siemens' underlying license terms or other applicable agreements previously agreed to with Siemens (hereinafter "License Terms"). To the extent applicable to information, software or documentation made available in or through a Siemens Security Advisory, the Terms of Use of Siemens' Global Website (https://www.siemens.com/terms_of_use, hereinafter "Terms of Use"), in particular Sections 8-10 of the Terms of Use, shall apply additionally. In case of conflicts, the License Terms shall prevail over the Terms of Use. -----BEGIN PGP SIGNATURE----- iQIzBAEBCgAdFiEElTRCLAVwzKf/b8X80/SB6hFKr+QFAmE/5gAACgkQ0/SB6hFK r+Q9ZxAAvoaMNg7jlcLQA8USTRPGqYrf6fddf+SI6rf5x0xdz8yAqQf+c4OroWPj z9pArkgc4jTVH4CEtEKq4A/tpXMeZ/BYuAVgAW1BLR+Yq9CUDFH7d0OFiIuzSKEJ n0TfBnJPEL8zsDYZAglkBC5sD50p8LZDqnFMGgFgJA/NtJQWZ58pszuQ+f2r1scA MTg5I8O7q9QSBSxXK9J5wQAk44jhmMaIlfIeXvEJ4UfTJlopabXtiThEGYszzRBJ wdO50RpA0g7i1UabugXA1xh0tdByx9rslkaZ9M+UG86tJyhYE+t2fLbDMxtRlajZ S6SaLDCY1poZ23UHhCWvJ2IJ8I4pZ7NkUrUUVMtBm69W8L3AbLvYWYJ2Y31QBUD/ dDEpY8I1GE0VhBmVkDnfO/G7jwWXhGWU+tbh6Vfkly311HRzpHvaXlcHP5Yh12c5 cWLQEx4DB/wMuUjqLe5ONJ0Hk87zbZ2MwmV3B8twfB2eXi4h5q+z68gaAPMs4TC0 8ZBXIEVJmvHTXFX2Ukt33alv0O1CVneVCyLMw7fphINb8/ll1cR+KDa5q2rwEzvS tImcZJH/T5CG/9sKEMc1P036vHpc3TwlbC0jYgwyWs+kBGj5OzeDktlPT6bGyMmH V/Wp+TwyQzORjzFKhNSoPotrg9Aq6ic3XtW8Zd0hL3QcAVcwOa0= =ivj4 -----END PGP SIGNATURE-----