-----BEGIN PGP SIGNED MESSAGE----- Hash: SHA512 # SSA-436520: XSS and CSRF Vulnerabilities in Polarion Subversion Webclient Publication Date: 2020-09-08 Last Update: 2020-09-08 Current Version: 1.0 CVSS v3.1 Base Score: 8.1 SUMMARY ======= Multiple cross-site scripting (XSS) vulnerabilities were found in the subversion webclient of Polarion. In addition, the webclient doesn't have any cross-site request forgery (CSRF) protection. An attacker could inject client side script to induce the victim to issue an HTTP request that would lead to a state changing operation. Siemens recommends specific countermeasures as there are currently no fixes available. AFFECTED PRODUCTS AND SOLUTION ============================== * Polarion Subversion Webclient - Affected versions: All versions - Remediation: The tool is considered shareware, distributed "as is" and there will not be a fix as it is no longer supported WORKAROUNDS AND MITIGATIONS =========================== Siemens has identified the following specific workarounds and mitigations that customers can apply to reduce the risk: * Do not open unknown links while working on Polarion Subversion webclient GENERAL SECURITY RECOMMENDATIONS ================================ As a general security measure, Siemens strongly recommends to protect network access to devices with appropriate mechanisms. In order to operate the devices in a protected IT environment, Siemens recommends to configure the environment according to Siemens' operational guidelines for Industrial Security (Download: https://www.siemens.com/cert/operational-guidelines-industrial-security), and to follow the recommendations in the product manuals. Additional information on Industrial Security by Siemens can be found at: https://www.siemens.com/industrialsecurity PRODUCT DESCRIPTION =================== Polarion WebClient for SVN, one of several free Subversion tools from Polarion Software, is a SVN client that enables Subversion users to work with SVN repositories using a web browser. VULNERABILITY CLASSIFICATION ============================ The vulnerability classification has been performed by using the CVSS scoring system in version 3.1 (CVSS v3.1) (https://www.first.org/cvss/). The CVSS environmental score is specific to the customer's environment and will impact the overall CVSS score. The environmental score should therefore be individually defined by the customer to accomplish final scoring. An additional classification has been performed using the CWE classification, a community-developed list of common software security weaknesses. This serves as a common language and as a baseline for weakness identification, mitigation, and prevention efforts. A detailed list of CWE classes can be found at: https://cwe.mitre.org/. * Vulnerability CVE-2020-15788 The Polarion subversion web application does not filter user input in a way that prevents Cross-Site Scripting. If a user is enticed into passing specially crafted, malicious input to the web client (e.g. by clicking on a malicious URL with embedded JavaScript), then JavaScript code can be returned and may then be executed by the user's client. Various actions could be triggered by running malicious JavaScript code. CVSS v3.1 Base Score: 6.1 CVSS Vector: CVSS:3.1/AV:N/AC:L/PR:N/UI:R/S:C/C:L/I:L/A:N/E:P/RL:U/RC:C CWE: CWE-80: Improper Neutralization of Script-Related HTML Tags in a Web Page (Basic XSS) * Vulnerability CVE-2020-15789 The web interface could allow a Cross-Site Request Forgery (CSRF) attack if an unsuspecting user is tricked into accessing a malicious link. Successful exploitation requires user interaction by a legitimate user, who must be authenticated to the web interface. A successful attack could allow an attacker to trigger actions via the web interface that the legitimate user is allowed to perform. This could allow the attacker to read or modify contents of the web application. CVSS v3.1 Base Score: 8.1 CVSS Vector: CVSS:3.1/AV:N/AC:L/PR:N/UI:R/S:U/C:H/I:H/A:N/E:P/RL:U/RC:C CWE: CWE-352: Cross-Site Request Forgery (CSRF) ACKNOWLEDGMENTS =============== Siemens thanks the following parties for their efforts: * Li Yifan from Bolean Technology LTD. for coordinated disclosure ADDITIONAL INFORMATION ====================== For further inquiries on security vulnerabilities in Siemens products and solutions, please contact the Siemens ProductCERT: https://www.siemens.com/cert/advisories HISTORY DATA ============ V1.0 (2020-09-08): Publication Date TERMS OF USE ============ Siemens Security Advisories are subject to the terms and conditions contained in Siemens' underlying license terms or other applicable agreements previously agreed to with Siemens (hereinafter "License Terms"). To the extent applicable to information, software or documentation made available in or through a Siemens Security Advisory, the Terms of Use of Siemens' Global Website (https://www.siemens.com/terms_of_use, hereinafter "Terms of Use"), in particular Sections 8-10 of the Terms of Use, shall apply additionally. In case of conflicts, the License Terms shall prevail over the Terms of Use. -----BEGIN PGP SIGNATURE----- iQIzBAEBCgAdFiEElTRCLAVwzKf/b8X80/SB6hFKr+QFAl9WyYAACgkQ0/SB6hFK r+RKxxAAuM8CPmRzqEcHssIc7hdupZp2d4HXYoW2Fya3+SvWawFvy3jyyZQk1SB0 qytPvsL+Sg8kVC83UTwxADKZ4cSfQsbJb1TwjnZWEIv9K3c6BiYYBLdqthFY3VsR p8itq5PyxvG/3xPI1QvCSg393MXCJSct5T6h8LiICqP5IPr4E89Wl8n0wqHshjBZ Iqpu5qAFPBUmoaprYWYhAS4Ge5YahorPvleqKUDpXmZbWrUvSjdDiAzpkI3oER1a Hgx6sG3uBd6ifqeWdui8FZ7s9gnZpHiQs+sqFMSEI/XQfIr6ExdW9u7aA0MBVvcI 9mQcV97YnZvFl7WhDPb9um8V1VxqUuGfMQlh7QuUkUxFvXk3R8mYIeMs1rL6B2DD fpftFGhARVddyyV+7M3aqDQiQPgjUcFK5Nn0JPpt136Cvecyo31PykCEn4oS2dmV s36Zg1vs/TDOC1WRXQ5SAH1bTu7bmcJCpzhlPxWqdNFpJh/QvWiqQpKzl2q5t9D2 Rt1RLIZfbDHBOP919RA4sDGBWSvKvKVeYT1he7/VyvUbvpnoZ2ADTA3vaLM/mLz+ fVX6WzOqFsRk8g6uEbjZkwS7j6971Q98J49UuQR8YDPfzE3l/ydQgcP7YmcCJTnO StMjloYEKPPFWVPANUcSC2IQ0zelsLruknDN3j5qKs5LEUWt+qk= =u5rd -----END PGP SIGNATURE-----