-----BEGIN PGP SIGNED MESSAGE----- Hash: SHA512 # SSA-594364: Denial-of-Service Vulnerability in SNMP Implementation of WinCC Runtime Publication Date: 2021-05-11 Last Update: 2021-05-11 Current Version: 1.0 CVSS v3.1 Base Score: 5.3 SUMMARY ======= A denial-of-service vulnerability in WinCC Runtime could allow an unauthenticated attacker with network access to cause a denial-of-service condition in the SNMP service by sending crafted SNMP packets to port 161/udp. Siemens has released updates for the affected products and recommends to update to the latest versions. AFFECTED PRODUCTS AND SOLUTION ============================== * SIMATIC HMI Comfort Panels 1st Generation (incl. SIPLUS variants) - Affected versions: All versions < V16 Update 4 - Remediation: Update to V16 Update 4 or later version - Download: https://support.industry.siemens.com/cs/ww/en/view/109775861/ * SIMATIC HMI KTP Mobile Panels - Affected versions: All versions < V16 Update 4 - Remediation: Update to V16 Update 4 or later version - Download: https://support.industry.siemens.com/cs/ww/en/view/109775861/ WORKAROUNDS AND MITIGATIONS =========================== Siemens has identified the following specific workarounds and mitigations that customers can apply to reduce the risk: * Disable SNMP if this is supported by the product. Disabling SNMP fully mitigates the vulnerability * Restrict network access to port 161/udp of affected devices to trusted devices or IP addresses GENERAL SECURITY RECOMMENDATIONS ================================ As a general security measure, Siemens strongly recommends to protect network access to devices with appropriate mechanisms. In order to operate the devices in a protected IT environment, Siemens recommends to configure the environment according to Siemens' operational guidelines for Industrial Security (Download: https://www.siemens.com/cert/operational-guidelines-industrial-security), and to follow the recommendations in the product manuals. Additional information on Industrial Security by Siemens can be found at: https://www.siemens.com/industrialsecurity PRODUCT DESCRIPTION =================== SIMATIC HMI Panels are used for operator control and monitoring of machines and plants. SIPLUS extreme products are designed for reliable operation under extreme conditions and are based on SIMATIC, LOGO!, SITOP, SINAMICS, SIMOTION, SCALANCE or other devices. SIPLUS devices use the same firmware as the product they are based on. VULNERABILITY CLASSIFICATION ============================ The vulnerability classification has been performed by using the CVSS scoring system in version 3.1 (CVSS v3.1) (https://www.first.org/cvss/). The CVSS environmental score is specific to the customer's environment and will impact the overall CVSS score. The environmental score should therefore be individually defined by the customer to accomplish final scoring. An additional classification has been performed using the CWE classification, a community-developed list of common software security weaknesses. This serves as a common language and as a baseline for weakness identification, mitigation, and prevention efforts. A detailed list of CWE classes can be found at: https://cwe.mitre.org/. * Vulnerability CVE-2019-19276 Specially crafted packets sent to port 161/udp can cause the SNMP service of affected devices to crash. A manual restart of the device is required to resume operation of the service. CVSS v3.1 Base Score: 5.3 CVSS Vector: CVSS:3.1/AV:N/AC:L/PR:N/UI:N/S:U/C:N/I:N/A:L/E:P/RL:O/RC:C CWE: CWE-787: Out-of-bounds Write ACKNOWLEDGMENTS =============== Siemens thanks the following parties for their efforts: * Younes Dragoni and Alessandro Di Pinto from Nozomi Networks for coordinated disclosure ADDITIONAL INFORMATION ====================== For further inquiries on security vulnerabilities in Siemens products and solutions, please contact the Siemens ProductCERT: https://www.siemens.com/cert/advisories HISTORY DATA ============ V1.0 (2021-05-11): Publication Date TERMS OF USE ============ Siemens Security Advisories are subject to the terms and conditions contained in Siemens' underlying license terms or other applicable agreements previously agreed to with Siemens (hereinafter "License Terms"). To the extent applicable to information, software or documentation made available in or through a Siemens Security Advisory, the Terms of Use of Siemens' Global Website (https://www.siemens.com/terms_of_use, hereinafter "Terms of Use"), in particular Sections 8-10 of the Terms of Use, shall apply additionally. In case of conflicts, the License Terms shall prevail over the Terms of Use. -----BEGIN PGP SIGNATURE----- iQIzBAEBCgAdFiEElTRCLAVwzKf/b8X80/SB6hFKr+QFAmCZyQAACgkQ0/SB6hFK r+QnDg//bpGAkka6YYsDywU+Nn6cVM+P1siHbRM8FKLkvp9npK0QumggVkVNGVea mZjg7Y9brxNoXjfZyflipK6K6iyTWlRlT/M4e60OGIs3+CvDjKMM9rSU82J+91Mm HMRuz8oftr1Z7d3O8GRTPAAgEN5YiF5gks4XwC64BzWIcKFTplVTR2x1fsyXQmC4 cDVkF2Cv0L33J1krjqu5W5wUAVG2B2yDYWE2OprERIc5ByuxowuL+Csrq+yVOWKV Vtjm8/7o6Cs62rNRIUVTkXX+WKRiQXxz250PrvIZn/E0sHGdjMetH8FBthX8txZo ONXv043WaK2krcTj/LBvKm6ceIdLxnY+rwfvPDbJitT45k4Yhc8jBD2GGy7zpj/d 6vHbMeW/9HmgqbR3f3ulJLIUjN9wLi1Jaeqsp4kh9dkSLKwTsL/QUufqFcvuf0Rh VZ5TnvULoN7jIVpnX75tTjoXIV/vX0DFIoGgWEx1c7TbTfFUOgIkJ4IUEa+FFPbp z/v073bFFT/pERVgsC4ycdZrMJVxk8Eiy+Qvdb4YAruRErwrG5ynCsjG0Ccp+FF6 V2kHtBwC2Y3upL+mXTgPEln7M+habDz5Q/sS2Yge97nPZ061xsgl9jUjVSF36zFu x9pGRVRLw6Ivtz8zezQ2Z+3AHl7bazoBjTCz5fB+Lg5/1c4A8/Y= =aluo -----END PGP SIGNATURE-----