-----BEGIN PGP SIGNED MESSAGE----- Hash: SHA512 # SSA-920962: Vulnerabilities in Automation License Manager Publication Date: 2018-08-07 Last Update: 2018-08-07 Current Version: 1.0 CVSS v3.0 Base Score: 8.8 SUMMARY ======= The latest updates for Automation License Manager fix two vulnerabilities. One of them could allow an attacker to execute arbitrary code on the target device, the other one could allow an attacker to abuse the target system for basic network scanning. AFFECTED PRODUCTS AND SOLUTION ============================== * Automation License Manager 5 - Affected versions: All versions < 5.3.4.4 - Remediation: Update to V5.3.4.4 - Download: https://support.industry.siemens.com/cs/ww/en/view/114358 * Automation License Manager 6 - Affected versions: All versions < 6.0.1 - Affected by vulnerabilities: - CVE-2018-11455 - Remediation: Update to V6.0.1 - Download: https://support.industry.siemens.com/cs/ww/en/view/114358 WORKAROUNDS AND MITIGATIONS =========================== Siemens has identified the following specific workarounds and mitigations that customers can apply to reduce the risk: * Restrict network access as far as possible GENERAL SECURITY RECOMMENDATIONS ================================ As a general security measure, Siemens strongly recommends to protect network access to devices with appropriate mechanisms. In order to operate the devices in a protected IT environment, Siemens recommends to configure the environment according to Siemens' operational guidelines for Industrial Security (Download: https://www.siemens.com/cert/operational-guidelines-industrial-security), and to follow the recommendations in the product manuals. Additional information on Industrial Security by Siemens can be found at: https://www.siemens.com/industrialsecurity PRODUCT DESCRIPTION =================== The Automation License Manager (ALM) centrally manages license keys for various Siemens software products. Software products requiring license keys automatically report this requirement to the ALM. When the ALM finds a valid license key for this software, the software can be used in conformity with the end user license agreement. VULNERABILITY CLASSIFICATION ============================ The vulnerability classification has been performed by using the CVSS scoring system in version 3.0 (CVSS v3.0) (https://www.first.org/cvss/). The CVSS environmental score is specific to the customer's environment and will impact the overall CVSS score. The environmental score should therefore be individually defined by the customer to accomplish final scoring. * Vulnerability CVE-2018-11455 A directory traversal vulnerability could allow a remote attacker to move arbitrary files, which can result in code execution, compromising confidentiality, integrity and availability of the system. Successful exploitation requires a network connection to the affected device. The attacker does not need privileges or special conditions of the system, but user interaction is required. At the time of advisory publication no public exploitation of this securtiy vulnerability was known. CVSS v3.0 Base Score: 8.8 CVSS v3.0 Vector: CVSS:3.0/AV:N/AC:L/PR:N/UI:R/S:U/C:H/I:H/A:H/E:P/RL:O/RC:C * Vulnerability CVE-2018-11456 An attacker with network access to the device could send specially crafted network packets to determine whether or not a network port on another remote system is accessible or not. This allows the attacker to do basic network scanning using the victims machine. Successful exploitation requires a network connection to the affected device. The attacker does not need privileges, no user interaction is required. The impact is limited to determining whether or not a port on a target system is accessible by the affected device. At the time of advisory publication no public exploitation of this security vulnerability was known. CVSS v3.0 Base Score: 5.3 CVSS v3.0 Vector: CVSS:3.0/AV:N/AC:L/PR:N/UI:N/S:U/C:L/I:N/A:N/E:P/RL:O/RC:C ACKNOWLEDGMENTS =============== Siemens thanks the following parties for their efforts: * Vladimir Dashchenko from Kaspersky Lab for coordinated disclosure ADDITIONAL INFORMATION ====================== For further inquiries on security vulnerabilities in Siemens products and solutions, please contact the Siemens ProductCERT: https://www.siemens.com/cert/advisories HISTORY DATA ============ V1.0 (2018-08-07): Publication Date TERMS OF USE ============ Siemens Security Advisories are subject to the terms and conditions contained in Siemens' underlying license terms or other applicable agreements previously agreed to with Siemens (hereinafter "License Terms"). To the extent applicable to information, software or documentation made available in or through a Siemens Security Advisory, the Terms of Use of Siemens' Global Website (https://www.siemens.com/terms_of_use, hereinafter "Terms of Use"), in particular Sections 8-10 of the Terms of Use, shall apply additionally. In case of conflicts, the License Terms shall prevail over the Terms of Use. -----BEGIN PGP SIGNATURE----- iQIcBAEBCgAGBQJbaOEAAAoJELtnleqOVdUupzcP/RbT5lAlSYLUpkaH7DlAaYTf 3laJfzcC63yRY+YSpmrdYTK7tAfq3EUnzFJkw1zgGYt0L6pNEBxvoQ1zgPVI8gg0 a0ECyedc+UmTI3iGKYQDJOtQjYDyTIsTvP5aVNXtxphYS/aIiyX8G34ARuOJB+18 jAKlTlJmkv6Fr1Af3PAk/g812ph9kvBlDDdWGMzH3rRXy9ycrHX4sDMto7a84G60 HoDSAKrWpsLDJhW7ZcsesGlr8ZtFgRO/AJttMx17tA48nMJXGUt4pWDfuzim5VEM QhOVBaoTkODOROot37bOatfWlWdbarzTMtMoFfdYL5Uha201jQGKsluesrV1Rs2z j9GFoDO30dyHlXPTydqBqJkPaFq4hctWb4648PJFiXnU+O6ntm0MXPyFbr6OfpvI cIrhxwheZr51jUh+4oJYNZHhGpjWqJ8zCqqxSCP/uyH3Il4IuNld1cOhuK6cFs8b JcEeKp5K7zptbqnbKfLErNTkdOFw3i2zed/xNcJsPFSUmiRLnZ9cyLyyLipJVdUm I4JFSwx9/3e8uRpWWfTn5GjA8QTz7W9/slkBfD9fgml6KBhIP6OEGlp8ZtTcvnYi ws0G6gfxUwpTJ9mfVc5Jas3XPW1YkEnoUYbZI9cVtTCuXJG601DBwMWiv7pLonwZ vsfkdlbezhE0KW/WkvjE =jq9w -----END PGP SIGNATURE-----