SIPLUS products - Advisories
SIPLUS products are rebranded standard products offering improved resistance to mechanical loads, chemical and biological substances, condensation, and temperature fluctuations. They are also designed to cope with temperatures between -40° and +70° Celsius. These devices share the same firmware than the products they are based on.
Although these devices were already implicitly mentioned in our existing advisories we were made aware that if not explicitly mentioned it could leave these devices out-of-scope. Therefore, starting with Advisory Day December 2019, Siemens will explicitly mention this product family and in the future also update old Siemens advisories.